This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SHT AN Click
SEN-19502

MIKROE SHT AN Click

SKU: SEN-19502

SHT AN Click is a sensorics based add on board which can be used for measuring humidity and temperature.

Out of stock
SKU
SEN-19502

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SHT AN Click is a sensorics based add on board which can be used for measuring humidity and temperature. It features fully calibrated, linearized and temperature compensated SHT31-ARP-B sensor with analog output. This sensor is built on a new technology CMOSens® sensor chip from Sensirion. What differentiate this Click board™ comparing to other is dual sensor analog output which can be used for measuring and calculation of the data over one analog output. This board is best suitable for the smart and low power applications which require temperature range of -40 to up to 90 °C. We have also in our offer SHT Click, which is a digital interface version of the same sensor.

SHT AN Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

SHT AN Click is featuring SHT31-ARP-B that was built on a completely new and optimized CMOSens® chip, which allows for increased reliability and improved accuracy specifications. Sensor can be ordered with filter membrane which is a PTFE film that protects sensor from opening from water and dust.

Since the SHT31-ARP-B is a temperature and humidity (T and RH) sensor with two analog outputs for each measurement, and on the mikroBUS socket we have only one Analog output we multiplexed sensor output by suing 74LVC1G3157GV, 2-channel analog multiplexer/demultiplexer. Switching between temperature and humidity measurements is performed by asserting the selection input (SEL) which is connected to the multiplexer and by that way selecting desired data output.

Measured data is supplied as radiometric voltage output, after reading the temperature or humidity analog signal user will have to do conversion to a physical value. The physical values as measured by the sensor are mapped to a radiometric voltage output (VT, VRH as 10 to 90% of VDD). Prior to conversion into a voltage signal, the physical values are linearized and compensated for temperature and supply voltage effects by the sensor. Additionally, the voltage output is calibrated for each sensor.

The nRST pin is active low and may be used to generate a reset of the sensor. A minimum pulse duration of 1 µs is required to reliably trigger a reset. The nRST signal is routed to the mikroBUS™ RST pin.

This Click board™ can be supplied and interfaced with both 3.3V and 5V without the need for any external components. The onboard SMD jumper labeled as VCC SEL allows voltage selection for interfacing with both 3.3V and 5V microcontrollers.

Features & Specs

  • Interface: Analog, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Supply Voltage: Min. 2.4V, Max. 5.5V
  • Operating Temperature Range: Min. -40°C, Max. 125°C
  • Temperature accuracy: +/- 0.3°C
  • Humidity accuracy: +/- 2.0%RH

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE SHT AN Click
MIKROE SHT AN Click SEN-19502
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing