This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Temp&Hum 17 Click
SEN-19192

MIKROE Temp&Hum 17 Click

SKU: SEN-19192
Out of stock
SKU
SEN-19192

MIKROE Temp&Hum 17 Click is a compact add-on board that represents temperature and humidity sensing solutions.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Temp&Hum 17 Click is a compact add-on board that represents temperature and humidity sensing solutions. This board features the HS3001, a highly accurate, fully calibrated relative humidity and temperature sensor from Renesas. It features proprietary sensor-level protection, ensuring high reliability and long-term stability. Integrated calibration and temperature-compensation logic provides fully corrected RH and temperature values via standard I2C output. No user calibration of the output data is required. The high accuracy, fast measurement response time, and long-term stability make this Click board™ ideal for various temperature and humidity-related applications and a vast number of applications ranging from portable devices to products designed for harsh environments.

Temp&Hum 17 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Temp&Hum 17 Click as its foundation uses the HS3001, a highly accurate, fully calibrated relative humidity and temperature sensor from Renesas. The humidity can be measured within a range of 0 to 100 %RH, while the temperature sensor is designed for a range of -10 to 80 °C. The typical accuracy for humidity is ±1.5 %RH in the measuring range of 10 up to 90 %RH at ambient temperature, and ±0.2 °C for temperature between -10 - +80 °C with very low power consumption.

The HS3001 digital sensor accurately measures relative humidity and temperature levels. The measured data is internally corrected and compensated for accurate operation over a wide range of temperature and humidity levels, which brings us to its highlighted feature - user calibration is not required. The entire output consists of only four bytes of data; that's why calculating the corresponding relative humidity in percent and temperature in degrees Celsius is very easy.

Temp&Hum 17 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency up to 100kHz and Fast Mode up to 400kHz. The HS3001 is also factory-programmed to operate even in Sleep Mode. In Sleep Mode, the sensor waits for commands from the MCU before taking measurements and only performs conversions when it receives a Measurement Request command; otherwise, it is always powered down.

This Click board™ can operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. This way, it is allowed for both 3.3V and 5V capable MCUs to use the I2C communication lines properly. However, the Click board™ comes equipped with a library containing easy-to-use functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Humidity Measurement Range: Min. 0%RH, Max. 100%RH
  • Humidity Accuracy: Typ. ±1.5%RH
  • Resolution: Min. 8bits, Max. 14bits
  • Temperature Accuracy: Typ. ±0.2°C
  • Operating Temperature Range: Min. -10°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE Temp&Hum 17 Click
MIKROE Temp&Hum 17 Click SEN-19192

Stock and Customer Discounts

$20.95 retail price.

Available Discounts

  • $19.90 | 25+ units
  • $18.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing