This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 8800 Retro Click
COM-19008

MIKROE 8800 Retro Click

SKU: COM-19008
Out of stock
SKU
COM-19008

MIKROE 8800 Retro Click is a compact add-on board that simplifies the control of multiple LEDs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE 8800 Retro Click is a compact add-on board that simplifies the control of multiple LEDs. This board features the AS1115, compact LED driver for 8x8 display screen programmed via a compatible 2-wire I2C interface from ASM-AG. The AS1115 includes an integrated BCD code-B/HEX decoder, multiplex scan circuitry, segment and display drivers, and 64-bit memory. Internal memory stores the shift register settings, eliminating the need for continuous device reprogramming. All outputs of the AS1115 can be configured for key-readback, where key-switch status is obtained by polling for up to 64 keys, while 16 keys can be used to trigger an interrupt. This Click board™ is suitable for seven-segment or dot matrix user-interface displays and other white goods or personal electronic applications.

8800 Retro Click as its foundation uses the AS1115, a compact dot-matrix 8x8 LED driver from AMS-AG. It includes a 4-bit PWM for each segment and only one resistor for LED current adjustment (LED brightness). The AS1115 consists of an integrated BCD code-B/HEX decoder, multiplex scan circuitry, segment and display drivers, and 64-bit memory. Internal memory stores the shift register settings, eliminating the need for continuous device reprogramming. That‘s why this board is ideal for seven-segment or dot matrix user-interface displays and other white goods or personal electronic applications.

The LED columns have common cathodes connected to the digit-drive lines, where each of the 64 LEDs can be addressed separately. On initial Power-Up, the AS1115 registers are reset to their default values, the display is blanked, and the device goes into Shutdown mode. At this time, all registers should be programmed for Normal operation. The AS1115 features a low Shutdown current of typically 200nA and an operational current of typically 350μA.

8800 Retro Click communicates with MCU using standard I2C 2-Wire interface, with a clock frequency up to 1MHz in the Fast Mode Plus. In addition, the AS1115 can read back 16 buttons and offers a detailed short/open LED error diagnostic. Therefore, to get a valid readback of buttons, it is recommended to read out the keyscan registers immediately after the IRQ interrupt pin, available on the INT pin of the mikroBUS™ socket, is triggered. In addition to the number-digits programming, this Click board™ can also be reset by software.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Digit Drive Sink Current: 320mA
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE 8800 Retro Click
MIKROE 8800 Retro Click COM-19008

Stock and Customer Discounts

$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing