This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LED Driver 7 Click
DEV-19529

MIKROE LED Driver 7 Click

SKU: DEV-19529
Out of stock
SKU
DEV-19529

LED Driver 7 Click is a Click board™ equipped with the LTC3490, single cell 350mA LED driver from Analog Devices.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LED Driver 7 Click is a Click board™ equipped with the LTC3490, single cell 350mA LED driver from Analog Devices. The LED Driver 7 Click can be used for portable lighting, rechargeable flashlights, system calibrations, electronics level settings, automotive electronics adjustments, mechanical trimmers and potentiometer replacements.The LED drive current can be reduced by changing the voltage on the CTRL/SHDN pin with AD5171, a 64-position OTP digital potentiometer from Analog Devices.

LED Driver 7 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

LED Driver 7 Click features the LTC3490, single cell 350mA LED driver from Analog Devices. It provides a constant current drive for 1W LED applications. It is a high efficiency boost converter. Some of its key features include the 350mA Constant Current Output, Fixed Frequency Operation: 1.3MHz, Low Quiescent Current: <1mA and Dimming Control.

The LED Driver 7 Click also features the AD5171, a 64-position OTP digital potentiometer from Analog Devices. The AD5171 is used for changing the voltage on the CTRL/SHDN pin. This voltage can control the LED drive current from 0mA to 350mA. The AD5171 uses fuse link technology to achieve the memory retention of the resistance setting function. OTP is a cost-effective alternative over the EEMEM approach for users who do not need to reprogram new memory settings in the digital potentiometer. This device performs the same electronic adjustment function as most mechanical trimmers and variable resistors. The AD5171 is programmed using a 2-wire, I2 C®- compatible digital control. It allows unlimited adjustments before permanently setting the resistance value. During the OTP activation, a permanent fuse blown command is sent after the final value is determined, freezing the wiper position at a given setting (analogous to placing epoxy on a mechanical trimmer).

Given the options its features offer, the LED Driver 7 Click is ideally used for Portable lighting, rechargeable flashlights, system calibrations, electronics level settings, automotive electronics adjustments, mechanical trimmers and potentiometer replacements.

This Click board™ is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE LED Driver 7 Click
MIKROE LED Driver 7 Click DEV-19529

Stock and Customer Discounts

$22.95 retail price.

Available Discounts

  • $21.80 | 25+ units
  • $20.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing