This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE 7seg Click
COM-18838
MIKROE 7seg Click
SKU: COM-18838
In stock
SKU
COM-18838
MIKROE 7seg Click is an accessory board in mikroBUS™ form factor.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MIKROE 7seg Click is an accessory board in mikroBUS™ form factor. It’s a compact and easy solution for adding 2-digit seven-segment display to your device. It features two 74HC595 8-bit serial-in, parallel-out shift register modules as well as two seven-segment digits. 7seg Click communicates with target board via SPI interface. It has a LED diode (GREEN) that indicates the presence of power supply. SMD jumper is available for selecting whether board will be operating on 3.3V or 5V power supply.
Similar Items
Features & Specs
- Interface: GPIO, PWM, SPI
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE 7seg Click
COM-18838
Stock and Customer Discounts
$9.95 retail price.
Available Discounts
- $9.45 | 25+ units
- $8.96 | 100+ units