This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE FRAM 6 Click
DEV-19141

MIKROE FRAM 6 Click

SKU: DEV-19141
Out of stock
SKU
DEV-19141

MIKROE FRAM 6 Click is a compact add-on board that contains highly reliable ferroelectric random access memory.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE FRAM 6 Click is a compact add-on board that contains highly reliable ferroelectric random access memory. This board features the CY15B102Q, a 2Mbit nonvolatile memory employing an advanced ferroelectric process organized as 256K words of 8 bits each from Cypress Semiconductor, now part of Infineon. This SPI configurable FRAM performs read and write operations similar to a RAM providing reliable data retention for 121 years while eliminating the complexities, overhead, and system-level reliability problems caused by serial flash, EEPROM, and other nonvolatile memories. This Click board™ is ideal for nonvolatile memory applications requiring frequent or rapid writes and unlimited endurance.

FRAM 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

FRAM 6 Click as its foundation uses the CY15B102Q, a 2Mbit ferroelectric random access memory (F-RAM) logically organized as 262,144×8 bits and accessed using an industry-standard serial peripheral interface from Cypress Semiconductor, now part of Infineon. The functional operation of the F-RAM is similar to serial flash and serial EEPROMs, where the significant difference between the CY15B102Q and a serial flash or EEPROM represents the F-RAM's superior write performance, high endurance, and low power consumption. That's why this Click board™ is ideal for nonvolatile memory applications requiring frequent or rapid writes, where example ranges from data collection to demanding industrial controls where the long write time of serial flash or EEPROM can cause data loss.

The CY15B102Q communicates with MCU through a standard SPI interface that enables very high clock speeds up to 25MHz, supporting the two most common SPI modes, SPI Mode 0 and 3. Unlike serial flash and EEPROM, the CY15B102Q performs write operations at bus speed, where no write delays are incurred. The CY15B102Q supports 10 trillion read/write cycles, or 10 million times more write cycles than EEPROM. Data is written to the memory array immediately after each byte is successfully transferred to the device. The following bus cycle can commence without the need for data polling.

An additional feature of this Click board™ represents the configurable Write Protection function labeled as WP routed on the RST pin of the mikroBUS™ socket. The WP pin protects the entire memory and all registers from write operations and must be set to a high logic state to inhibit all the write operations. All memory and register writes are prohibited when this pin is high and the address counter is not incremented. Besides, the FRAM 6 Click also has an additional HOLD pin, routed to the PWM pin of the mikroBUS™ socket labeled as HLD, to interrupt a serial operation without aborting it.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Memory Size: 2Mbit
  • Write Endurance: 1013 Write Cycles
  • Data Retention: 121 Years
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE FRAM 6 Click
MIKROE FRAM 6 Click DEV-19141