This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE microSD Click
COM-18858

MIKROE microSD Click

SKU: COM-18858

It features a microSD card slot for microSD cards used as a mass storage media for portable devices.

Out of stock
SKU
COM-18858

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Need more additional memory? We’ve got just the thing for you - MIKROE microSD Click. It features a microSD card slot for microSD cards used as a mass storage media for portable devices. microSD Click is designed to run on 3.3V power supply. Industry standard SPI interface ensures simple communication at high data rates. Use it for reading or storing data like music, text files, videos and more.

Board contains the slot for standard microSD cards. Once power is turned on, power LED will indicate that board is in operation. Data is read and written to the card using industry standard SPI interface.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE microSD Click
MIKROE microSD Click COM-18858
$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing