Product Overview
MIKROE EEPROM Click is an accessory board in mikroBUS form factor. It features 24C08WP - a highly reliable, high performance CMOS technology serial 8K EEPROM in DIP packaging. It offers significant advantages in low-power and low-voltage applications. The 24C08WP EEPROM uses the I²C addressing protocol and 2-wire serial interface which includes a bidirectional serial data bus synchronized by the clock. Address selection SMD jumpers and a power LED are available on board. Another SMD jumper is available for selecting whether board will be operating on 3.3V or 5V power supply.