This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LED Driver 9 Click
DEV-19267

MIKROE LED Driver 9 Click

SKU: DEV-19267
Out of stock
SKU
DEV-19267

LED Driver 9 Click is a compact add-on board that simplifies the control of multiple LEDs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LED Driver 9 Click is a compact add-on board that simplifies the control of multiple LEDs. This board features the TLC59116, I2C bus-controlled 16-channel LED driver optimized for red/green/blue/amber (RGBA) color mixing and backlight application from Texas Instruments. Each 16-channel LED output has its 8-bit resolution (256 steps), fixed-frequency, individual PWM controller that operates at 97 kHz, with a duty cycle that is adjustable from 0% to 99.6%. The particular PWM controller allows each LED to be set to a specific brightness value and dim or blinks all LEDs with the same value. This Click board™ is suitable for RGBA color mixing and backlight application for amusement products, LED status signalization, home automation projects, industrial equipment, and many more.

LED Driver 9 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

LED Driver 9 Click as its foundation uses the TLC59116, an I2C bus controlled 16-channel LED driver optimized for red/green/blue/amber (RGBA) color mixing and backlight application from Texas Instruments. It operates within a VCC supply voltage range where its outputs are 17V tolerant. Each LED output, 16 LED drivers presented on two 2x5 male headers, with a maximum output current of 120mA per channel, is programmable at OFF and ON state, has programmable individual LED brightness with group dimming and blinking.

Each LED output has its individual PWM controller, which allows each LED to be set at a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has a fixed frequency of 190Hz and an adjustable frequency between 24Hz to once every 10.73 seconds, with an adjustable duty cycle from 0% to 99.6%.

LED Driver 9 Click communicates with MCU using standard I2C 2-Wire interface, with a clock frequency up to 100kHz in the Standard, 400kHz in the Fast, and 1MHz in the Fast Mode Plus. The Software Reset feature allows the MCU to perform a reset of the TLC59116 through the I2C bus, identical to the Power-On Reset (POR) that initializes the registers to their default state, causing the outputs to be set high, which means that the LEDs are OFF. This allows an easy and quick way to reconfigure all device registers to the same condition. Also, this Click board™ has a Reset pin routed to the RST pin on the mikroBUS™ socket, which holds registers in their default states until the RST pin is set to a logic high state.

At the top of this Click board™, there is also a terminal labeled Rext used to connect an external resistor to set the LED current. The TLC59116 scales up the reference current set by the external resistor to sink the output current at each output port.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Maximum Output Current: 120mA
  • Maximum Output Voltage: 17V
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE LED Driver 9 Click
MIKROE LED Driver 9 Click DEV-19267