This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE AMR Angle Click
SEN-19279

MIKROE AMR Angle Click

SKU: SEN-19279
Out of stock
SKU
SEN-19279

AMR Angle Click is a compact board containing an anisotropic magnetoresistive measurement solution ideal for either angle or linear position measurements.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

AMR Angle Click is a compact add-on board containing an anisotropic magnetoresistive measurement solution ideal for either angle or linear position measurements. This board features the ADA4571, an AMR sensor with clean and amplified cosine and sine output signals related to a rotating magnetic field angle from Analog Devices. It can provide better than 0.2° angular accuracy over 180°, and linear accuracy of 2mil (0.002 inches) over a 0.5-inch range, depending on the size of the used magnet. This Click board™ is suitable for absolute position measurement (linear and angle), contactless angular measurement and detection, magnetic angular position sensing, actuator control and positioning, and more.

AMR Angle Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

AMR Angle Click, as its foundation, uses the ADA4571, an anisotropic magnetoresistive (AMR) sensor with integrated signal conditioning amplifiers and ADC drivers, as well as a temperature sensor for temperature compensation from Analog Devices. It produces two analog outputs that indicate the surrounding magnetic field's angular position and consists of two die within one package, an AMR sensor, and a fixed gain instrumentation amplifier, with G=40 nominally. It provides better than 0.2° angular accuracy over 180°, and linear accuracy of 2mil (0.002 inches) over a 0.5-inch range, depending on the used magnet's size.

The ADA4571 contains two Wheatstone bridges, at a relative angle of 45° to one another. A rotating magnetic field in the x-y sensor plane delivers two sinusoidal output signals with the double frequency of the angle between sensor and magnetic field direction. Within a homogeneous field in the x-y plane, the output signals are independent of the physical placement in the z-direction (air gap).

The AMR Angle Click communicates with MCU through the 3-Wire SPI serial interface using the LTC1407, 12-bit 3MSPS ADC with two 1.5MSPS simultaneously sampled differential inputs from Analog Devices. The LTC1407 samples both channels of the sensor simultaneously using an SPI interface, allowing access to both channels on one data line. Besides, it possesses additional functionality routed on some GPIO pins such as Power-Down mode, Gain control, and temperature monitoring.

The power-down feature labeled as PD and routed on the PWM pin of the mikroBUS™ socket shuts down the device. It sets its outputs to a high impedance to avoid current consumption, while the VTEMP routed on the AN pin can be used for temperature monitoring or calibration purposes. Gain control, labeled as GC and routed on the RST pin of the mikroBUS™ socket, activates by switching this pin to a high level. In this mode, the AMR sensor amplitude outputs are compensated to reduce temperature variation, which results in higher and controlled output voltage levels. It can also be used as a sensor self-diagnostic feature by comparing the sine and cosine amplitude outputs when enabled and disabled, such as radius check.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before use with MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Rotation Angle: Min. 0°, Max. 180°
  • Angular Error: 0.5°
  • Resolution: 12 bits
  • Operating Temperature Range: Min. 0°C, Typ. +25°C, Max. +70°C

Documentation

Customer Reviews

MIKROE AMR Angle Click
MIKROE AMR Angle Click SEN-19279

Stock and Customer Discounts

$31.95 retail price.

Available Discounts

  • $30.35 | 25+ units
  • $28.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing