This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Angle 10 Click
SEN-21322

MIKROE Angle 10 Click

SKU: SEN-21322
Out of stock
SKU
SEN-21322

Angle 10 Click is a compact add-on board that detects the absolute angular position of a permanent magnet.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Angle 10 Click is a compact add-on board that detects the absolute angular position of a permanent magnet. This board features the AS5070A, a high-resolution angular position sensor with an analog output for precise absolute angle measurement from ams AG. Based on a Hall sensor technology, the AS5070A measures the orthogonal component of the flux density over a full-turn rotation and compensates for external stray magnetic fields with a robust architecture based on a 14-bit sensor array and analog front-end. Only a simple two-pole magnet rotating over the center of the AS5070A is required to measure the angle, providing an instant indication of the magnet’s angular position. This Click board™ is suitable for contactless potentiometers, knobs, and other angular position measurement solutions.

Angle 10 Click is based on the AS5070A, a Hall-based rotary magnetic position sensor using a CMOS technology from ams AG. The lateral Hall sensor array converts the magnetic field component, perpendicular to the surface of the chip, into a voltage. The signals coming from internal Hall sensors are amplified and filtered before their conversion by the ADC and then processed by the CORDIC block to compute the angle and magnitude of the magnetic field vector. The intensity of the magnetic field is used by the automatic gain control (AGC) to adjust the amplification level to compensate for temperature and magnetic field variations.

The AS5070A provides a linear analog ratiometric output signal, which represents the angular orientation of the magnet above the AS5070A on a linear absolute scale, and is ratiometric up to 5V. The analog output voltage of the AS5070A is than sent directly to an analog pin of the mikroBUS™ socket labeled as AN.

A unique addition to this board is a position for a Rotary Magnet Holder designed to be used alongside a magnetic rotary position sensor allowing fast prototyping and quick measurements during development.

This Click board™ can be operated only with a 5V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V, 5V
  • Supply Voltage: Typ. 5V
  • Angle Measurement Range: 360°
  • Core Resolution: 14 bit
  • Analog Resolution: 12 bit
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE Angle 10 Click
MIKROE Angle 10 Click SEN-21322