This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Angle 6 Click
SEN-20667

MIKROE Angle 6 Click

SKU: SEN-20667
Out of stock
SKU
SEN-20667

Angle 6 Click is a compact add-on board that detects the absolute angular position of a permanent magnet.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Angle 6 Click is a compact add-on board that detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft. This board features the MAQ470GQE, a 12-bit contactless angle sensor with PWM output from Monolithic Power Systems. It supports a wide range of magnetic field strengths and spatial configurations, with both end-of-shaft and off-axis (side-shaft mounting), supported configurations. Fast data acquisition and processing provides accurate angle measurement at speeds from 0 to 60,000 rpm, alongside magnetic field strength detection with programmable thresholds. This Click board™ offers a highly reliable and contactless method to measure various applications' angles, position, and speed.

Angle 6 Click as its foundation uses the MAQ470GQE, 12-bit PWM output angle sensor that detects the absolute angular position of a permanent magnet, typically a diametrically magnetized cylinder on a rotating shaft from Monolithic Power Systems. It allows users to read angle position information and detect the speed or direction of magnet rotation. Fast data acquisition and processing provide accurate angle measurement at speeds from 0 to 60,000rpm. It supports a wide range of magnetic field strengths and spatial configurations, with both end-of-shaft and off-axis (side-shaft mounting), supported configurations.

The MAQ470GQE features magnetic field strength detection with programmable thresholds to allow sensing of the magnet position relative to the sensor to create functions such as the sensing of axial movements or diagnostics. It can operate over a wide magnetic field range from 30mT to 150mT (60mT typical) with 5mT accuracy. Eight magnetic field thresholds are programmable in approximate 15mT steps allowing detection of changes in the distance between the magnet and the sensor. On-chip non-volatile memory provides storage for configuration parameters, including the reference zero angle position and magnetic field detection thresholds.

The magnetic field is detected with integrated Hall devices located in the sensors‘ center. The angle is measured using the Spinaxis™ method, based on phase detection generating a sinusoidal signal with a phase representing the angle of the magnetic field. The angle is then obtained by a time-to-digital converter, representing output from the front-end to the digital conditioning block, which measures the time between the zero-crossing of the sinusoidal signal and the edge of a constant waveform. This output delivers a digital number proportional to the angle of the magnetic field at the rate of 1MHz in a straightforward and open-loop manner.

The Angle 6 Click communicates with MCU using the standard SPI serial interface for angle reading and register programming, which supports SPI Mode 0 and 3 and operates at clock rates up to 25 MHz. It also has the magnetic flags used to indicate when the sensor position's magnetic field is out of range, defined by the lower and upper magnetic field thresholds, routed on the RST and INT pins of the mikroBUS™ socket labeled as MGH and MGL.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: PWM, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Magnetic Filed Detection Range: Min. 30 mT, Typ. 60 mT, Max. 150 mT
  • Magnetic Field Detection Accuracy: 5 mT
  • Resolution: 12 bit
  • Operation Temperature Range: Min. -40°C, Max. +125°C

Customer Reviews

MIKROE Angle 6 Click
MIKROE Angle 6 Click SEN-20667

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing