This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SPI Isolator 2 Click
DEV-19313

MIKROE SPI Isolator 2 Click

SKU: DEV-19313
Out of stock
SKU
DEV-19313

SPI Isolator 2 Click is a compact add-on board that contains a digital isolator optimized for a serial peripheral interface.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

SPI Isolator 2 Click is a compact add-on board that contains a digital isolator optimized for a serial peripheral interface. This board features the ISO7741, a high-performance quad-channel digital isolator with a double capacitive silicon dioxide insulation barrier capable of galvanic isolation up to 5000Vrms from Texas Instruments. The ISO7741 provides high electromagnetic immunity and low emissions at low power consumption while isolating digital I/Os. It has three forward and one reverse-direction channel with enable pins that can be used to put the respective outputs in Hi-Z state. This Click board™ provides a simple, compact solution for isolated SPI data communication.

SPI Isolator 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

SPI Isolator 2 Click is based on the ISO7741, a high-performance quad-channel digital isolator capable of galvanic isolation up to 5000Vrms from Texas Instruments. It provides high electromagnetic immunity and low emissions at low power consumption while isolating digital I/Os. It has three forward and one reverse-direction channel and provides a simple, compact solution for isolated SPI data communication. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide insulation barrier.

The ISO7741 digital isolator use single-ended CMOS-logic switching technology and transmit the digital data across the isolation barrier. The transmitter sends a high-frequency carrier across the isolation barrier to represent one digital state and sends no signal to represent the other digital state. The receiver demodulates the signal after advanced signal conditioning and produces the output through a buffer stage. If the Enable pin is in a low logic state, then the output signal goes to a Hi-Z state.

SPI Isolator 2 Click communicates with MCU using the SPI serial interface with a maximum data rate of 100 Mbps. This Click board™ also comes with two enable pins on each side, which can be used to put the respective outputs in a Hi-Z state for multi-controller driving applications and reduce power consumption. The enable pin on the digital side of ISO7741, labeled as EN1, is routed on the RST pin of the mikroBUS™ socket, while the other Enable pin is connected to the external connector on the isolated side labeled as EN2.

In addition to the connectors to which the isolated SPI data communication lines are routed, this Click board ™ has another additional that represents an external power supply terminal. The voltage range is from 2.25 V to 5.5 V for both supplies logic and external, which makes it suitable for both 3.3V and 5V MCUs. The ISO7741 can also block high voltages, isolate grounds and prevent noise currents on a data bus or other circuits from entering the local ground and damaging sensitive circuitry.

This Click board™ is designed to operate with both 3.3V and 5V logic voltage levels selected via the VCC SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the SPI communication lines properly. However, the Click board™ comes equipped with a library that contains functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Logic Level Supply Voltage: Min. 3.3V, Max. 5V
  • External Supply Voltage: Min. 2.25V, Max. 5.5V
  • Isolation Voltage: 5000 Vrms
  • Data Rate: Min. 0Mbps, Max. 100Mbps
  • Operating Temperature Range: Min. -55°C, Typ. +25°C, Max. +125°C

Customer Reviews

MIKROE SPI Isolator 2 Click
MIKROE SPI Isolator 2 Click DEV-19313

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing