This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE SPI Isolator Click
DEV-18835

MIKROE SPI Isolator Click

SKU: DEV-18835

MIKROE SPI Isolator Click carries the ADuM4154 5kV digital isolator optimized for a serial peripheral interface (SPI).

Out of stock
SKU
DEV-18835

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE SPI Isolator Click carries the ADuM4154 5kV digital isolator optimized for a serial peripheral interface (SPI), from Analog Devices. The click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over SPI interface.

The ADuM4154 has four high-speed channels. The first three channels, CLK, MI/SO, and MO/SI (the slash indicates the connection of the particular input and output channel across the isolator) are optimized for either low propagation delay in the B grade, or high noise immunity in the A grade.

SPI (Serial Peripheral Interface) communication is one of the most popular protocols for sending data between microcontrollers and different peripherals.

It is a synchronous protocol; the clock signal is provided by the controller.

For more information take a look at our Learn article about SPI communication.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE SPI Isolator Click
MIKROE SPI Isolator Click DEV-18835
$29.95 retail price.

Available Discounts

  • $28.45 | 25+ units
  • $26.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing