This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE I2C Isolator Click
BOB-18833

MIKROE I2C Isolator Click

SKU: BOB-18833
Out of stock
SKU
BOB-18833

MIKROE I2C Isolator Click carries ISO1540, a low-power, bidirectional isolator compatible with I2C interfaces.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE I2C Isolator Click carries ISO1540, a low-power, bidirectional isolator compatible with I2C interfaces. On the board, the Texas Instruments chip is connected to two sets of I2C pins, one on the mikroBUS™ connector (SDA, SCL), the other on the upper edge of the board (SCL2, SDL2). ISO1540 uses a silicon dioxide barrier that separates the logic input and output buffers. Bidirectional isolators based on TI’s Capacitive Isolation technology have many advantages over opto-couplers (performance, size, power consumption etc.). When used together with isolated power supplies, they block high voltages, isolate grounds, and prevent interference from from noise currents.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE I2C Isolator Click
MIKROE I2C Isolator Click BOB-18833

Stock and Customer Discounts

$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing