This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE EEPROM 5 Click
DEV-19319

MIKROE EEPROM 5 Click

SKU: DEV-19319
Out of stock
SKU
DEV-19319

EEPROM 5 Click is a compact add-on board that contains the highest-density memory solution.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

EEPROM 5 Click is a compact add-on board that contains the highest-density memory solution. This board features the M95M04, the 4Mbit electrically erasable programmable memory organized as 524288 x 8 bits accessed through the SPI interface from STMicroelectronics. The M95M04 combines unprecedented data storage with excellent energy efficiency. It lasts one billion full-memory read-write cycles with more than 40 years of data retention. It also offers 512-bytes of identification page that can be used to store sensitive application parameters that can be permanently locked in Read-Only mode. This Click board™ is suitable for a wide range of applications in industrial controls and communication infrastructure where increased memory storage is required.

EEPROM 5 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

EEPROM 5 Click is based on the M95M04, the electrically erasable programmable memory organized as 524288 x 8 bits accessed through the SPI interface from STMicroelectronics. The M95M04 benefit from a wide power supply range of 1.8V to 5.5V, as well as 40 years of data retention, and combines their unprecedented data storage with excellent energy efficiency. It is characterized by high reliability, lasting one billion full-memory read-write cycles capable of writing 512 Bytes in 5ms. With 4Mbit capacity, it allows the capture and storage of more data through the serial SPI bus that enables equipment such as smart meters to intensify data logging for managing grids more effectively and providing more user-friendly billing. This Click board™ also provides high-density non-volatile storage for persistent data such as application code, calibration tables, and user parameters, as well as for intensive data logging.

EEPROM 5 Click communicates with MCU using the SPI serial interface that supports the two most common modes, SPI Mode 0 and 3, with a maximum SPI frequency of 10 MHz. In addition to the SPI communication, the EEPROM 5 Click also has two additional pins used for Write Protection and HOLD function routed to the PWM and RST pins of the mikroBUS™ socket.

The HOLD pin, labeled as HLD routed to the RST pin of the mikroBUS™ socket, can be used to pause the serial communication with the M95M04 without having to deselect the device. In Normal operation, the M95M04 is kept selected for the whole duration of the Hold condition. Deselecting the device while it is in the HOLD condition has the effect of resetting the device state. On the other side, the configurable Write Protection function, labeled as WP routed to the PWM pin of the mikroBUS™ socket, allows the user to freeze the size of the area of memory that is protected against Write instructions (as specified by the values in the BP1 and BP0 bits of the STATUS register).

This Click board™ is designed to operate with both 3.3V and 5V logic voltage levels selected via the PWR SEL jumper. It allows for both 3.3V and 5V capable MCUs to use the SPI communication lines properly. However, the Click board™ comes equipped with a library that contains easy to use functions and an example code which can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Maximum Output Current: 5mA
  • Memory Size: 4096 kbit
  • EEPROM Write Endurance: 4000000 Write Cycles
  • EEPROM Data Retention: 40 Years
  • Operating Temperature Range: Min. -40°C, Max. +85°C

Customer Reviews

MIKROE EEPROM 5 Click
MIKROE EEPROM 5 Click DEV-19319

Stock and Customer Discounts

$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing