This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Ambient 9 Click
SEN-19407

MIKROE Ambient 9 Click

SKU: SEN-19407
Out of stock
SKU
SEN-19407

Ambient 9 Click is a compact add-on board that contains an integrated ambient light sensing and proximity detector with IR LED in an optical module.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Ambient 9 Click is a compact add-on board that contains an integrated ambient light sensing and proximity detector with IR LED in an optical module. This board features the APDS-9160-003, digital ALS, and IR sensing, an IR LED, and a complete proximity sensing solution from Broadcom Limited, that is fit to be used under a small aperture of the devices cover windows. It has a wide dynamic range, the proximity detection feature operates well from bright sunlight to dark rooms, and both the PS and ALS functions independently provides maximum flexibility in applications. This Click board™ is fitting for display management to extend battery life and provide optimum viewing in diverse lighting conditions.

Ambient 9 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Ambient 9 Click is based on the APDS-9160-003, digital proximity, and ambient light sensing sensor from Broadcom Limited. The ambient light sensor provides a photopic response to light intensity in low light conditions or behind a darkened glass. It approximates the response of the human eye providing direct readout where the output count is proportional to the ambient light level. The proximity detection also operates well from bright sunlight to dark rooms. Additionally, the device can be put into a low-power standby mode providing a very low average power consumption.

In a proximity sensing system, the included IR LED can be pulsed with more than 100 mA of rapidly switching current. The number of LED pulses can be configured by using the pulse step, and the LED modulation frequency can be set from 60 kHz to 100 kHz in 5 steps. Proximity sensing resolution can vary from 8 to 11 bits, and the measurement rate can vary from 6.25 ms to 400 ms. This Click board™ is easy to program and read data because it does not require an overly demanding configuration. In order to read ambient or proximity data, it is only necessary to enable certain registers which can also be seen in an example code that contains easy to use functions that may be used as a reference for the further development.

Ambient 9 Click communicates with the MCU using the standard I2C 2-wire interface. Standard (100 kHz) and Fast (400 kHz) I2C communication modes are available with the device. The I2C bus lines are routed to the dual bidirectional PCA9306 voltage-level translator from Texas Instruments, which allows interfacing with both 3.3V and 5V MCUs. It also generates flexible ambient and proximity programmable interrupt signals routed on the INT pin of the mikroBUS™, which are triggered if upper or lower threshold values are crossed. It is also possible to deactivate a sensor after a certain interrupt event occurred.

This Click board™ is designed to be operated with both 3.3V and 5V logic levels that can be selected via VCC SEL jumper. This allows for both 3.3V and 5V capable MCUs to use the I2C communication lines properly.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Peak Wavelength: 940 nm
  • Output Resolution: 18 bit
  • Operating Temperature Range: Min. -40°C, Max. +85°C

Customer Reviews

MIKROE Ambient 9 Click
MIKROE Ambient 9 Click SEN-19407

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing