This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Ambient Click
SEN-20392

MIKROE Ambient Click

SKU: SEN-20392

Ambient Click has a CMOS integrated optical sensor that consists of a photodiode, a transimpendance amplifier, and an output transistor.

Out of stock
SKU
SEN-20392

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Ambient Click carries the Melexis MLX75305 IC. It’s a CMOS integrated optical sensor that consists of a photodiode, a transimpendance amplifier, and an output transistor. The chip converts ambient light intensity into a voltage, using the mikroBUS AN pin for communicating with the target board MCU. The board is designed to use either a 3.3V or a 5V power supply.

Features & Specs

  • Interface: Analog
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Ambient Click
MIKROE Ambient Click SEN-20392
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing