This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Bluetooth 2 Click
WRL-19475

MIKROE Bluetooth 2 Click

SKU: WRL-19475
Out of stock
SKU
WRL-19475

Bluetooth 2 Click features WT41u, a long range class 1, Bluetooth® 2.1 + EDR module from Silicon Labs.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bluetooth 2 Click features WT41u, a long range class 1, Bluetooth® 2.1 + EDR module from Silicon Labs. WT41u is a highly integrated and sophisticated Bluetooth® module, containing all the necessary elements from Bluetooth® radio and a fully implemented protocol stack. Therefore WT41u provides an ideal solution for developers who want to integrate Bluetooth® wireless technology into their design with limited knowledge of Bluetooth® and RF technologies. WT41u optimized for long range applications is available with an integrated chip antenna.

Bluetooth 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Bluetooth 2 Click uses the WT41u, a fully integrated Bluetooth 2.1 + EDR, class 1 module combining antenna, Bluetooth radio, and an on-board iWRAP Bluetooth Stack. The WT41u is a replacement for the WT41. The WT41u provides a superior 110 dB link budget and more than 1000-meter line-of-sight connectivity for Bluetooth applications where extreme radio performance or reliability is required. It also constitutes an ideal solution for developers that want to quickly integrate extremely high performing Bluetooth wireless technology into their design without investing several months in Bluetooth radio and stack development. The WT41u uses Bluegiga's iWRAP Bluetooth stack, which is an embedded Bluetooth stack implementing 13 different Bluetooth profiles and Apple iAP connectivity. By using WT41u combined with iWRAP Bluetooth stack and Bluegiga's excellent technical support, designers ensure quick time-to-market, and low development costs and risks.

Targeted applications are Handheld terminals, Industrial devices, Point-of-Sale systems, PCs, Personal Digital Assistants (PDAs), Computer Accessories, Access Points, Automotive Diagnostics Units.

Bluetooth 2 Click uses a standard UART interface for communicating with other serial devices. Implemented WT41u module UART interface provides a simple mechanism for communicating with other serial devices using the RS232 protocol. Four signals are used to implement the UART function. When WT41u is connected to another digital device, UART_RX and UART_TX transfer data between the two devices. The remaining two signals, UART_CTS and UART_RTS, can be used to implement RS232 hardware flow control where both are active low indicators. All UART connections are implemented using CMOS technology and have signaling levels of 0V and VDD. UART configuration parameters, such as data rate and packet format, are set using WT41u software.

Besides the commonly used UART RX, TX, RTS, and CTS, Bluetooth 2 Click also has Reset, PIO7, and AIO pins, which are routed to the RST, PWM and AN pins of the mikroBUS™ socket, respectively. The SPI port can be used for system debugging. It can also be used for programming the Flash memory and setting the PSKEY configurations. WT41u uses 16-bit data and 16-bit address serial peripheral interface, where transactions may occur when the internal processor is running or is stopped. SPI interface is connected using the MOSI, MISO, CS, and SCK pins.

The communication interface can be selected by moving the SMD jumper designated as COM SEL to an appropriate position (CTS or CS) for RS232 or SPI protocol.

This Click board™ is designed to be operated only with a 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels.

Features & Specs

  • Interface: GPIO, SPI, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: Min. -0.4V, Typ. 3.3V, Max. 3.7V
  • Operating Temperature Range: Min. -40°C, Max. 85°C
  • Max transmit power: Min. 16dBm, Typ. 17dBm, Max. 18dBm
  • Transmit power variation over temperature range: Min. -2dB, Max. 2dB

Customer Reviews

MIKROE Bluetooth 2 Click
MIKROE Bluetooth 2 Click WRL-19475

Stock and Customer Discounts

$106.95 retail price.

Available Discounts

  • $101.60 | 25+ units
  • $96.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing