This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE 5G NB IoT Click
WRL-19498

MIKROE 5G NB IoT Click

SKU: WRL-19498

5G NB IoT Click is a Click board™ based on Thales ENS22 NB-IoT Wireless Module platform that boosts highly efficient future 5G connectivity for the IoT.

Out of stock
SKU
WRL-19498

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

5G NB IoT Click is a Click board™ based on Thales ENS22 NB-IoT Wireless Module platform that boosts highly efficient future 5G connectivity for the IoT. The 5G NB IoT Click combines single mode NB-IoT connectivity with extreme power efficiency, extended coverage range and advanced security features providing steadfast reliability for data only solutions. The module offers built-in internet services, protected by an enhanced security concept.

5G NB IoT Click board™ is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The Cinterion® ENS22 IoT wireless module marries future 5G connectivity with expanded coverage and enhanced security features to connect and protect industrial IoT solutions. Delivering data speeds up to 27 Kbit/s downlink and 63 Kbit/s uplink, the ENS22 IoT module is ideal for long life data-only solutions such as utility meters and smart city solutions.

5G NB IoT Click features an integrated NB-IoT transceiver, multi-band mobile cellular devices. The module can operate over 698-960 MHz and 1695-2180MHz with a 200 kHz system bandwidth. It is designed to communicate with mobile network operator (MNO) infrastructure equipment using the 3GPP NB-IoT radio protocol.

The Cinterion ENS22 IoT module platform offers a suite of NB-IoT connectivity solutions optimized specifically for IoT applications and prepared to support release 14 without the need to migrate to a new chipset. It delivers Five Band LTE (3, 5, 8, 20, 28) connectivity with deep indoor coverage and extended range in rural areas. The module offers a built-in IP stack which supports a range of internet services protected by an enhanced security concept.

Incremental Firmware Over The Air (FOTA) updates allow revision of only the portion of code that needs updating, saving power and bandwidth to extend the life span of IoT solutions. The module’s simplified power supply design and advanced management system extends battery lifetime and improves TCO.

This Click board™ is equipped with the USB type C connector. It allows the module to be powered and configured by a personal computer. The FT230X IC requires drivers in order to work. FTDI offers drivers for all major OSes on their official driver download web page. Also, Windows OS drivers are included in the download section, below.

5G NB IoT Click have fully-integrated Li-Ion or Li-Polymer battery charger witch in combination with module up to 10 ~ 15 years of battery life allow user using it completely standalone and battery powered ony.

J1 jumper can be used for power consumption monitoring.

Features & Specs

  • Interface: GPIO, UART, USB
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE 5G NB IoT Click
MIKROE 5G NB IoT Click WRL-19498
$59.95 retail price.

Available Discounts

  • $56.95 | 25+ units
  • $53.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing