This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE WiFi PLUS Click
WRL-18810

MIKROE WiFi PLUS Click

SKU: WRL-18810

MIKROE WiFi PLUS Click is a compact solution for adding WiFi communication to your project.

Out of stock
SKU
WRL-18810

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE WiFi PLUS click is a compact solution for adding WiFi communication to your project. The click features MRF24WB0MA – 2.4GHz, IEEE std. 802.11 - compliant module from Microchip, as well as MCW1001 companion controller with on-board TCP/IP stack and 802.11 connection manager.

The combination of the MRF24WB0MA and MCW1001 results in support for IEEE Standard 802.11 and IP services.

WiFi PLUS click is designed to run on a 3.3V power supply. It communicates with the target MCU over an UART interface.

The MRF24WB0MA RF transceiver module contains integrated PCB antenna with range up to 400m.

MRF24WB0MA is a low-power, 2.4 GHz, IEEE 802.11-compliant, surface mount module with all associated RF components such as crystal oscillator, bypass and bias passives with integrated MAC, baseband, RF and power amplifier, and built-in hardware support for AES, and TKIP (WEP, WPA, WPA2 security).

The module has low power consumption modes. In sleep mode it uses 250 µA (typical), and while in hibernate mode the typical power consumption is only 0.1 µA.

The MCW1001A is a companion chip to the MRF24WB0 802.11 module. It provides simple socket based method of sending and receiving data from the MRF24WB0 802.11 module. The MCW1001A has an on-board TCP/IP stack and 802.11 connection manager to simplify the connection between a wireless network and the TCP/IP stack management.

Features & Specs

  • MRF24WB0MA module from Microchip
  • IEEE 802.11-compliant RF Transceiver
  • Compatible with IEEE 802.11b/g/n networks
  • Integrated PCB antenna
  • Range: up to 400m (1300 ft.)
  • MCW1001A companion chip
  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE WiFi PLUS Click
MIKROE WiFi PLUS Click WRL-18810
$104.95 retail price.

Available Discounts

  • $99.70 | 25+ units
  • $94.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing