This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Power/Reset Click
SEN-19608

MIKROE Power/Reset Click

SKU: SEN-19608
Out of stock
SKU
SEN-19608

Power/Reset Click is equipped with two capacitive touch pads on a single Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Power/Reset Click is equipped with two capacitive touch pads on a single Click board™. It can be activated by touch, and unlike the mechanical button, the capacitive touch button lasts much longer, it is not prone to damage and wear over time and it is very reliable. Capacitive buttons are a very popular method of powering up or resetting various devices. Besides the aforementioned benefits, having a touch sensitive button on a device allows for a compact design, opens possibilities for various kinds of human-machine interface and - it looks good and modern, especially if accompanied by a LED that turns on when activated, just like the one on Power/Reset Click. This Click board™ can find its place among many applications - for touch activated lighting controls, touch activated control panels, toys and any other applications that need a switch or a button for powering and resetting a device.

Power/Reset Click board™ is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Power/Reset Click has two PCB pads, used to sense touch or proximity events. These pads are the only elements on the top of the board, allowing installation of the protective acrylic glass layer. These pads are marked as ON/OFF and RESET in order to offer to a user a simple solution for a capacitive switching power and reset controls for various devices. This Click board™ includes all hardware and signal processing functions necessary to provide stable sensing under a wide variety of changing conditions.

Power/Reset Click is a capacitive touch sensing Click board™ which features the QT1011, digital burst mode charge-transfer sensor that is capable of detecting near proximity or touch, from Microchip. This Click board™ has two PCB pads, used to sense touch or proximity events. Besides the two touch sensitive pads, Power/Reset Click has two LED diodes for the touch indication. The two touch pads use two separate QT1011 ICs, providing a very reliable touch sensing functionality.

The AT42QT1011 is a digital burst mode charge-transfer sensor that is capable of detecting nearproximity or touch, making it ideal for implementing touch controls. With the proper electrode and circuit design, the self-contained digital IC will project a touch or proximity field to several centimeters through any dielectric like glass, plastic, stone, ceramic, and even most kinds of wood. It can also turn small metal-bearing objects into intrinsic sensors, making them responsive to proximity or touch. This capability, coupled with its ability to self-calibrate, can lead to entirely new product concepts.

The QT1011 is designed specifically for human interfaces like control panels, appliances, toys, lighting controls, or anywhere a mechanical switch or button may be found. It includes all hardware and signal processing functions necessary to provide stable sensing under a wide variety of changing conditions. However, this Click board™ is designed to serve as a power and reset capacitive switch panel board.

Besides the QT1011, this Click board™ contains 74LVC1G74 as well. It is a Single D-type flip-flop with set and reset. Because The output of the QT1011 is active-high upon detection, the 74LVC1G74 is triggered by the positive edge of the ON/OFF touch pad. It is wired in a cascade with the QT1011 in way that ensures holding one logical state until the ON/OFF pad is pressed. Therefore, the ON/OFF pad acts like a switch, while the RESET pad acts like a button, which is suitable for most common purposes.

The output signals for the ON/OFF and RESET pads are wired to the PWM and INT pins on the mikroBUS™, respectively. Besides that, the STAT and RST LEDs are wired parallel to the outputs in order to ensure a visible indication of the status of the pins.

This Click board™ is designed to be operated only with 3.3V logic level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with logic levels of 5V.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Power/Reset Click
MIKROE Power/Reset Click SEN-19608

Stock and Customer Discounts

$12.95 retail price.

Available Discounts

  • $12.30 | 25+ units
  • $11.66 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing