This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Secure UDFN Click
DEV-19621

MIKROE Secure UDFN Click

SKU: DEV-19621
Out of stock
SKU
DEV-19621

Secure UDFN Click is universal, socket based click board, specifically designed for the Microchip CryptoAuthentication™ devices in an 8-pin UDFN package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Secure UDFN Click is universal, socket based Click board™, specifically designed for the Microchip CryptoAuthentication™ devices in an 8-pin UDFN package. This Click board™ supports the I2C, SPI, and the SWI interface based ICs from the CryptoAuthentication™ family with a flexible command set, that allows use in various security applications, including Network/IoT Node Endpoint Security, Secure Boot, Small Message Encryption, Key Generation for Software Download, Ecosystem control, Anti Counterfeiting and similar.

Secure UDFN Click comes with 3 ICs included in the package: ATECC508A, ATSHA204A, and ATECC608A.

Secure UDFN Click includes the 08QN50L43020, an universal socket for 8-pin UDFN packaged integrated circuits. The Click board™ is designed with support for CryptoAuthentication™ devices from Microchip in mind. These CryptoAuthentication™ devices are equipped with many different features, such as EEPROM array, certificates, consumption logging, security configurations and other types of secure data. Secure UDFN Click, supports the I2C, SPI, and SWI communication interfaces with a flexibility that allows use in various security applications, including Network/IoT Node Endpoint Security, Secure Boot, Small Message Encryption, Key Generation for Software Download, Ecosystem control, Anti Counterfeiting and similar.

The 08QN50L43020 is an universal socket that supports basically any 8-pin UDFN device. However, the Secure UDFN Click is designed in a way that every IC from the CryptoAuthentication™ family from Microchip is fully supported with all of its features. Due to many different ICs and possibilities supported, the only way for achieving such a goal was to use the 8-positions DIP switch. That way, user is able to select the communication lines routed the way it is required for any application.

Three communication protocols are supported: I2C, SPI, and SWI (Single-Wire Interface), simply by selecting the appropriate switches, according to the table on the back of the Click board™. Besides that, Secure UDFN click also have the onboard intrusion switch and external power supply solder pads, which is needed when it comes to OTP.

Many ICs from the CryptoAuthentication™ family supports the parasitic power supply. With that in mind, thisCclick board™ also has a power supply mode selection jumper, marked as PWR MODE. When the jumper is removed, the IC is powered only via the data lines (parasitic power supply mode). When the jumper is in its place, normal power operation is being used. The Secure UDFN Click has all needed capacitors and the diode, needed for parasitic power supply mode, while the communication lines are pulled high by carefully calculated resistors, to achieve the best results when the parasitic power is used. However, depending on the application and implementation, user might need to change some of these values.

The chips themselves uses a minimal number of pins; However, Secure UDFN Click uses all of the UART (used for SWI communication), I2C, and SPI pins available on the mikroBUS™. That is due to many different ICs, communications, and therefore, combinations and use scenarios.

The voltage range which can be used to power up the Secure UDFN Click, allows for it to work with both 3.3V and 5V capable MCUs. It can be selected by soldering a small SMD jumper, labeled as VCC SEL to the correct position.

Features & Specs

  • Interface: GPIO, I2C, SPI, SWI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Secure UDFN Click
MIKROE Secure UDFN Click DEV-19621

Stock and Customer Discounts

$79.95 retail price.

Available Discounts

  • $75.95 | 25+ units
  • $71.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing