This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Ambient 17 Click
SEN-19644

MIKROE Ambient 17 Click

SKU: SEN-19644
Out of stock
SKU
SEN-19644

Ambient 17 Click is a compact add-on board used to measure the amount of the present ambient light.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Ambient 17 Click is a compact add-on board used to measure the amount of the present ambient light. This board features the TSL2572, a digital-output ambient light sensor with an I2C interface from ams AG. The TSL2572 can detect a wide range of illuminance up to 60klx and provides excellent responsivity close to the human eyes' response. It is designed to control the brightness in various applications based on ambient light availability, brightness for optimum visibility, and energy efficiency. Operation in a temperature range of -30°C to 70°C ensures stable operation under extreme conditions. This Click board™ is the most suitable for obtaining ambient light data for adjusting brightness in applications that require power saving and better visibility.

Ambient 17 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Ambient 17 Click as its foundation uses the TSL2572, a high sensitivity light-to-digital converter that transforms light intensity into a digital output signal from ams AG. The TSL2572 provides ambient light sensing (ALS) that approximates human eye response to light intensity under various lighting conditions and through a variety of attenuation materials. Accurate ALS measurements result from dual-diode technology and the UV rejection filter incorporated in the package. In addition, the TSL2584TSV can detect a wide range of precise lux measurements up to 60klx, even when mounted behind dark glass. It also has stable performance over a wide temperature range of -30°C to 70°C, suitable for measuring the present ambient light.

Ambient 17 Click communicates with MCU using the standard I2C 2-Wire interface to read data and configure settings, supporting Standard Mode operation with a clock frequency of 100kHz and Fast Mode up to 400kHz. It also possesses an additional interrupt signal, routed on the INT pin of the mikroBUS™ socket labeled as INT, indicating when a specific interrupt event occurs, such as detecting a meaningful change in light intensity. An interrupt is generated when the value of an ALS conversion exceeds either an upper or lower threshold. In addition, a programmable interrupt persistence feature allows the user to determine how many consecutive exceeded thresholds are necessary to trigger an interrupt.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • Illuminance Measurement Range: Min. 0lx, Max. 60.000lx
  • Resolution: 16 bits
  • Operating Temperature Range: Min. -30°C, Typ. +25°C, Max. +70°C

Customer Reviews

MIKROE Ambient 17 Click
MIKROE Ambient 17 Click SEN-19644

Stock and Customer Discounts

$6.95 retail price.

Available Discounts

  • $6.60 | 25+ units
  • $6.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing