This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Color 10 Click
SEN-18933

MIKROE Color 10 Click

SKU: SEN-18933
Out of stock
SKU
SEN-18933

This board has a sensor for RGB and IR light sensing as well as the RGB diode incorporated on the board which makes it a good color detection device.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MIKROE Color 10 Click is carrying VEML3328 sensor for RGB and IR light sensing as well as the RGB diode incorporated on the board which makes it good color detection device when its combined with a white LED. The VEML3328 sensor senses red, green, blue, clear and IR light by incorporating photodiodes, amplifiers, and analog / digital circuits into a single CMOS chip. With this sensor, the brightness and color temperature of a display backlight can be adjusted based on the ambient light source, and it can differentiate indoor from outdoor lighting environments.

Color 10 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

The Color 10 Click is based on VEML3328, a RGB and IR light sensor from Vishay. This sensor is a 16-bit, low power, high sensitivity CMOS color sensor and signal conditioning IC, that can be operated via a simple I2C commands. This sensor has many features that make it a perfect solution for small designs such as the Color 10 Click board™. One of these features is certainly its high level of integration that allows a minimal number of external components.

VEML3328 provides excellent temperature compensation capability for keeping the output stable under changing temperature. The sensor’s functions are easily operated via the simple command format of I2C (SMBus compatible) interface protocol. VEML3328 has a low operating voltage range of 2.6V to 3.6V, integrated modules, color sensor and signal conditioning IC, supports low transmittance (dark) lens design and provides 16-bit resolution for each channel (R, G, B, C, and IR).

The WS2812 on Color 10 Click board™ can be used for testing purposes as well as the light source for object color detector, since VEML3328 can detect the color which WS2812 emits in R, G, B range. For clear and IR light, appropriate photodiodes should be used.

The WS2812 can be controlled by data protocol on DI and DO pins, data transfer protocol use single NZR communication mode. After the pixel power-on reset, the DI port receive data from microcontroller, the first pixel collect initial 24bit data then sent to the internal data latch, the other data which reshaping by the internal signal reshaping amplification circuit sent to the next cascade pixel through the DO port. After transmission for each pixel, the signal to reduce 24bit pixel adopt auto reshaping transmit technology, making the pixel cascade number is not limited the signal transmission, only depend on the speed of signal transmission.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V, 5V

Customer Reviews

MIKROE Color 10 Click
MIKROE Color 10 Click SEN-18933