This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE NFC Tag 4 Click
WRL-19691

MIKROE NFC Tag 4 Click

SKU: WRL-19691
Out of stock
SKU
WRL-19691

NFC Tag 4 Click is NFC tag device, offering 16 Kbit of electrically erasable programmable memory (EEPROM).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

NFC Tag 4 Click is NFC tag device, offering 16 Kbit of electrically erasable programmable memory (EEPROM). This Click board™ offer two communication interfaces. The first one is an I2C serial link and can be operated from a DC power supply. The second one is a RF link activated when Click board™ act as a contactless memory powered by the received carrier electromagnetic wave. It is perfectly suited for using in wide variety of applications, such as NFC enabled business cards, stickers, wristbands, key fobs, pens, movie passes, hang tags, medication bottles, and many more.

NFC Tag 4 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

NFC Tag 4 Click is NFC tag device, featuring ST25DV16K - the compact NFC tag IC from STMicroelectronics. This IC includes a full set of features, like Fast data transfer between I2C and RF interfaces, half-duplex 256-byte dedicated buffer, energy harvesting, data protection features, and more. NFC Tag 4 Click also features the onboard trace antenna, ensuring that no external components are required in order to use this Click board™.

The active NFC tag component on NFC Tag 4 Click is the ST25DV16K - the compact NFC tag IC from STMicroelectronics. The Click board™ itself has a reasonably small number of components because most of the interface and EEPROM memory circuitry is already integrated on the ST25DV16K IC. The I2C / SMBus compatible serial interface lines, along with the GPO pin, which also works in the open drain configuration, are pulled up by the onboard resistors. The 2-Wire lines are routed to the respective I2C lines of the mikroBUS™ (SCK and SDA), while the GPO pin of the main IC is routed to the INT pin of the mikroBUS™.

The ST25DV16K uses the I2C/SMBus compatible communication interface, offering a fast transfer mode (FTM), to achieve a fast link between RF and contact worlds, via a 256 byte buffer called Mailbox. This mailbox dynamic buffer of 256 byte can be filled or emptied via either RF or I2C.

There is also the INT pin available, which indicates incoming event to the contact side, like RF Field changes, RF activity in progress, RF writing completion or Mailbox message availability. The built in energy harvesting element can deliver µW of power when external conditions make it possible. The integrated RF management allows the NFC Tag 4 Click to ignore RF requests.

All these features can be programmed by setting static and/or dynamic registers of the ST25DV16K. ST25DVxxx can be partially customized using configuration registers located in the E2 system area. More information about all the registers can be found in the ST25DV16K datasheet. However, provided library contains functions that simplify the use of the NFC Tag 4 Click. The included application example demonstrates their functionality and it can be used as a reference for custom design.

In order to make sure that no external components are required in order to use it, this Click board™ contains the integrated trace antenna on the PCB. The antenna coil is correctly tuned and can be used to power and access the device using the ISO/IEC 15693 and ISO 18000-3 mode 1 protocols. Power is transferred to the ST25DV16K by radio frequency at 13.56 MHz via coupling antennas of the NFC Tag 4 Click and the NFC Reader being used. The ISO 15693 standard defines the carrier frequency (fC) of the operating field as 13.56 MHz ±7 kHz.

The Click board™ can be supplied and interfaced with both 3.3V and 5V without the need for any external components. The onboard SMD jumper labeled as VCC SEL allows voltage selection for interfacing with both 3.3V and 5V MCUs.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE NFC Tag 4 Click
MIKROE NFC Tag 4 Click WRL-19691

Stock and Customer Discounts

$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing