This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE CAP Slider 2 Click
SEN-19713

MIKROE CAP Slider 2 Click

SKU: SEN-19713
Out of stock
SKU
SEN-19713

CAP Slider 2 Click is a capacitive touch sensor with XY cross shaped electrodes integrated on a Click board™.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CAP Slider 2 Click is a capacitive touch sensor with XY cross shaped electrodes integrated on a Click board™. This Click can sense touch even through plastic, wood, or other dielectric materials, which can be used to protect the surface of the PCB and the sensor pad trace itself. Therefore, this Click board™ comes with overlay, made of plexiglass. Unlike the mechanical button, the capacitive touch button lasts much longer, it is not prone to damage and wear over time and it is very reliable.

This Click board feature QS333 sensor which contains a ProxSense® module that uses patented technology to provide detection of proximity and touch conditions on numerous sensing lines.

Cap Slider 2 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Capacitive sensors are a very popular method of controling various devices. Besides the aforementioned benefits, having a touch sensitive button on a device allows for a compact design, opens possibilities for various kinds of human-machine interface and - it looks good and modern, especially if 8 LEDs array that CAP Slider 2 Click has onboard is taken into account. CAP Slider 2 Click can find its place among many applications - for touch activated lighting controls, process control, touch activated control panels, toys and any other applications that need a switch or a joystick.

Although it looks simple at first glance, capacitive touch sensing is not an easy task. There are many parameters that need to be sampled, filtered, compared and processed before positive touch detection and its position are confirmed. To make this possible, Cap Touch Click utilizes the IQS333, ProxSense® IC, a 9-channel projected (or 7-channel self) capacitive proximity and touch controller from Azoteq. This IC has some advanced features such as the auto drift compensation, Long proximity range, Automatic adjustment for optimal performance (ATI), two Configurable 11-bit sliders/scroll Slider 2s and more. These features enable CAP Slider 2 Click exhibit very reliable and accurate touch detection.

Capacitive touch sensing is based on detecting a change in capacitance, due to the influence of a foreign object. Basically, the capacitance of the sensor, also known as the antenna, is measured and monitored and if a significant change occurs, after processing by the detection integrator, a touch event is acknowledged. To maximize performance, many routing requirements need to be met in the sensing electrodes design. The relation between the sensing elements in position and size is crucial. CAP Slider 2 Click is designed with these requirements in mind and electrodes are „Projected XY-cross slider“ shaped.

CAP Slider 2 Click also contains 8 LEDs whose function can be user-defined. LEDs are connected to PWM LED driver pins on IQS333 which means that the user can turn LEDs on or off and control illumination, using the dimming modes that IQS333 supports.

The IQS333 IC interfaces to a controller via a 3-wire (SDA, SCL, and RDY) serial interface bus that is I2C™ compatible, with a maximum communication speed of 400kbit/s. The host MCU has the capability to force a communication at any time, by pulling the RDY line low. The communication will start directly following the current conversion cycle. If the event is terminated by the watchdog timer, the device will reset.

After every power on cycle, the device will recalibrate itself. It will take some time, so it should be taken into consideration when building custom applications. MikroElektronika provides libraries and the demo application, that can be used as a reference for any future designs.

As mentioned before, this Click board™ is I2C™ compatible and uses SCL, SDA and RDY pins for communication which are routed to SCL, SDA and INT pin on mikroBUS™ respectively. Besides that, CLR pin is available on board which is routed to RST pin on mikroBUS™ and used to reset the IC.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE CAP Slider 2 Click
MIKROE CAP Slider 2 Click SEN-19713

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing