Product Overview
MIKROE CapSense Click add-on board features a capacitive sensing module CY8C201A0 which takes human body capacitance as an input and directly provides the real time sensor information via I2C output. The board contains capacitive sensing elements (5-segment slider and two buttons) as well as two LEDs. The CY8C201A0 capacitive controller has high immunity against radiated and conductive noise. The board is designed to use 3.3V or 5V power supply. This is determined by the position of SMD jumper J1.