This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Charger 9 Click
TOL-19800

MIKROE Charger 9 Click

SKU: TOL-19800
Out of stock
SKU
TOL-19800

Charger 9 click is a Li-Ion (Li+, Li-Po) battery charger, capable of charging one, two or three battery cells.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Charger 9 Click is a Li-Ion (Li+, Li-Po) battery charger, capable of charging one, two or three battery cells. It is based on the MAX1757, an integrated Li+ battery charger with many features that allow safe and reliable charging. This IC has an internal switching-mode regulation with input current limiting, allowing it to use an external power supply from a cheap wall adapter, rated up to 14V. An extensive state machine of the MAX1757 IC with two additional timers regulates the charging process, ensuring safe and reliable battery charging process. In the case of an error, the charging process is stopped, and the fault is reported both over the LED and over the mikroBUS™ pin.

Charger 9 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Charging of the Li+ battery cell is a demanding task that requires a very accurate current and voltage monitoring and limiting. In addition, it also requires specific charging conditions, depending on the battery level (constant current mode, constant voltage mode). Li+ batteries contain flammable chemical compounds and can easily be ignited. The MAX1757 IC closely monitors the battery voltage and current during the charging process, ensuring safe and reliable operation. Charger 9 Click is a perfect solution for the development of multiple Li+ battery cell charging applications, offering a set of connectors, pins, and LED indicators, allowing fast and easy prototyping.

Charger 9 Click is equipped with the MAX1757, a stand-alone, switch-mode Li+ battery charger, from Analog Devices. It can be used to charge one to three lithium-ion (Li+, Li-Po) batteries with up to 1.5A. The number of batteries can be selected by a set of onboard jumpers. The battery regulation voltage (VBATTR) is set to 4.2V per cell on this Click board™. High accuracy of the integrated voltage limiter ensures reliable charging and prevents over-charging of the connected cell. The charging process is closely monitored and regulated by the extensive state machine with the addition of two timers, protecting the system if damaged battery cells are connected.

Charger 9 Click requires an external power supply for its operation. To prevent an undervoltage lockout, the input voltage of the external power supply (VIN) should be at least 100mV larger than the voltage at the BT outputs (BAT pin of the MAX1757 IC). This prevents discharging of the batteries if the power source voltage drops too low. The maximum allowed voltage at the VIN terminal of the Charger 9 Click is 14V, while the input current limit is set to 2A.

As already mentioned, the MAX1757 uses an extensive state machine, which is explained in great details within the datasheet. However, the following is a brief summary of the description:

The battery voltage (VBATT) is monitored by the state machine. After the IC reset (power-up, etc.), the MAX1757 IC (charger) enters the so-called Prequalification mode. Based on the battery voltage level, as well as the voltage of the input power supply (VIN > VBATT), the state machine decides to start the charging process. If the battery cell is deeply discharged, the charger tries to restore it by using 1/10 of the full charging current.

Once the battery level is restored above the battery undervoltage level, and when all the other prerequisites are met, the charger starts the fast charging process, by switching to the Constant Current (CC) mode (limited to 1.5A on this Click board™). This mode is indicated by a yellow LED indicator labeled as FAST, as well as the LOW logic level at the CHG pin of the Click board™.

When the battery charge level reaches 85% approx. (when the VBATT reaches the VBATTR, set to 4.2V on this Click board™) the charger switches to the Constant Voltage (CV) mode. This is indicated by a blue LED indicator labeled as FULL, as well as the LOW logic level at the FUL pin of the Click board™. The charging current now starts to drop.

When the battery charge reaches 95% approx. (charging current falls below 330mA) the charger enters the Top-Off mode, turning off all the LED indicators (CHG and FUL pins are at the HIGH logic level). The charger is still operated in the CV mode.

After a timer expires, the charging process is done, and all the charging operations are stopped until the battery voltage drops under the recharge voltage threshold (VBATT = 95% of the VBATTR). When this happens, the IC gets reset and the state machine cycle is repeated.

Each charging phase has a time-out period: if the time-out period is exceeded, an error will be indicated by a red LED labeled as FAULT, as well as the LOW logic level at the FLT pin of the Click board™. An ongoing charging operation will be terminated to prevent any damage.

HOW TO PROPERLY SET THE NUMBER OF BATTERY CELLS ?

The number of battery cells can be set by moving the SMD jumper labeled as CELL NUMBER to an appropriate position (1 or 3). To select two cells, the SMD jumper should be unpopulated. The number of physically connected cell batteries must correspond to the number of cells set by the CELL NUMBER jumper.

The CELL NUMBER jumper must be used in conjunction with two additional SMD jumpers, labeled as JP2 and JP3. These two jumpers are used to override unused connectors in the case when the number of battery cells is less than 3. If an unused connector is not overridden by a jumper, the GND path will be cut off from the connected battery (the battery cells are connected in series). By default, the number of battery cells is set to 3, so JP2 and JP3 should remain unpopulated. Charger 9 Click offers XH type connectors as well as 2-pole terminal screw connectors, allowing to connect various types of Li+ batteries.

Features & Specs

  • Interface: GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Input Voltage (at VIN terminal): Min. 6V, Max. 14V
  • Battery voltage regulation (per cell): Min. 4.167V, Typ. 4.2V, Max. 4.233V
  • Full-scale charging current: Min. 1.35A, Typ. 1.5A, Max. 1.65A

Customer Reviews

MIKROE Charger 9 Click
MIKROE Charger 9 Click TOL-19800

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 25+ units
  • $22.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing