This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE MCP73213 Click
TOL-20282

MIKROE MCP73213 Click

SKU: TOL-20282

MCP73213 Click carries the MCP73213 dual-cell Li-Ion/Li-Polymer battery charge management controller with input overvoltage protection from Microchip.

Out of stock
SKU
TOL-20282

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

MCP73213 Click carries the MCP73213 dual-cell Li-Ion/Li-Polymer battery charge management controller with input overvoltage protection from Microchip. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target microcontroller over SPI.

Note: The Click is designed to charge a dual-cell Li-Ion/Li-Polymer battery. The input voltage needs to be higher that the voltage of a dual-cell Li-Ion/Li-Polymer battery.

MCP73213 CONTROLLER FEATURES

The MCP73213 is a highly integrated Li-Ion battery charge management controller.

The MCP73213 provides specific charge algorithms for dual-cell Li-Ion/Li-Polymer batteries to achieve optimal capacity and safety in the shortest charging time possible.

The absolute maximum voltage, up to 18V, allows the use of MCP73213 in harsh environments, such as low-cost wall wart or voltage spikes from plug/unplug.

An internal overvoltage protection (OVP) circuit monitors the input voltage and keeps the charger in shutdown mode when the input supply rises above the typical 13V OVP threshold. The OVP hysteresis is approximately 150 mV for the MCP73213 device.

HOW IT WORKS

First you need to connect the input voltage to the input screw terminal. Then to set the input voltage, because it needs to be larger than voltage of two series connected batteries for regular charging, (which means it needs to be >8V). We can change the charging current trough SPI interface.

Now just leave the batteries to charge, and when they are charged it will be signalized on the status LED.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Input Voltage Range: Min. 4V, Max. 16V
  • Operating Supply Voltage: Min. 4.2V, Max. 13V
  • Fast Change Current Regulation: Min. 130 A, Max. 1100 A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE MCP73213 Click
MIKROE MCP73213 Click TOL-20282
$18.95 retail price.

Available Discounts

  • $18.00 | 25+ units
  • $17.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing