This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Charger 2 Click
TOL-19977

MIKROE Charger 2 Click

SKU: TOL-19977
Out of stock
SKU
TOL-19977

Charger 2 Click is a LiPo/Li-Ion battery charger with the additional monitoring IC onboard.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Charger 2 Click is a LiPo/Li-Ion battery charger with the additional monitoring IC onboard. This Click board™ as a whole, offers unpreceded battery charging and monitoring solution for 3.7V LiPo/Li-Ion batteries, with the capacity measurement/gas gauge function, for up to 7000 mAh. It provides measurement data via the I2C interface and two signaling LEDs on the Click board™ itself. It features two dedicated ICs - one for charging the battery and one for monitoring its status. The charging function is performed by the STBC08, a standalone linear battery charger IC, while the monitoring of the critical battery parameters is done by the STC3100, a battery monitor IC with Coulomb counter/gas gauge.

Featuring an independent charging IC with the user adjustable charge current, undervoltage protection, automatic recharge, charge termination, thermal protection, soft start function, as well as the the specialized battery gauge IC, used to provide battery depletion data via the I2C interface, Charger 2 Click can be used to charge and monitorLiPo/Li-Ion batteries for a wide range of applications that can benefit from reliable and efficient LiPo/Li-Ion battery charger.

As already mentioned, Charger 2 Click features two dedicated ICs, which are used to manage LiPo/Li-Ion battery charging process and to provide monitoring data. Charging itself is done by the STBC08, an 800 mA standalone linear Li-Ion battery charger with thermal regulation, from STMicroelectronics. This IC features a lot of protection and charging functions that minimize the battery degradation while charging.

The nominal charging voltage is set to 4.2V. The STBC08 IC maintains constant current/voltage, providing maximum charging rates while avoiding overheating of the IC. The charging current is limited to about 450 mA with the onboard resistor connected to the PROG pin of the IC. It can be further adjusted down to 80mA by the onboard potentiometer, which is connected in series with the PROG pin resistor. When the battery is nearly fully charged, and the charging current drops to 10% of the programmed value, the charging is terminated. The device automatically restarts the charge cycle when the battery voltage drops below 4.05 V, maintaining the battery capacity value above 80%.

Two LEDs are used to signalize status of the STBC08 IC: red LED is used to signalize the ongoing charge process. The green LED signalizes if the charging conditions are nominal and within the specs. It signalizes the validity of the charging voltage value.

The battery connector is supplied with the regulated power from the STBC08 IC via the BAT pin. This pin outputs the current and voltage for the battery charging. This connector is mounted on the Click board™ PCB and it is a standard 2.54mm pitch male pin battery connector, used on most of MikroElektronika products for connecting LiPo/Li-Ion batteries. With its lock-on feature, it provides a secure and reliable connection.

For monitoring purposes, Charger 2 Click uses the STC3100, a battery monitor IC with Coulomb counter/gas gauge, also from STMicroelectronics. It monitors voltage and current of the charging battery. It also includes hardware functions to implement a gas gauge for battery charge monitoring, based on a programmable A/D converter. This IC can measure the battery capacity up to 7000mAh.

Gas gauge utilizes a sensing resistor of 50mΩ, and the voltage drop on this resistor is sampled by an internal 12-14 bit ADC. These measurements are integrated and stored into an internal register. The host MCU can read this data via the I2C interface, with its lines routed to the appropriate I2C pins of the mikroBUS™. The resolution of the gas gauge measurement is 0.2 mAh

Battery voltage is measured and converted by a separate ADC, providing readings which are independent of the readings made by the gauge section. The battery output voltage is routed to the VIN pin of the STC3100 and can be read via the I2C interface. In a case when the battery voltage drops under the defined threshold, the IC shuts down and no current is drawn from the connected battery. The measurement resolution is 2.44 mV.

STC3100 also features an additional 32 volatile RAM memory locations for storing various application relevant data. The status of this memory is retained as long as there is the power supply to the IC itself. When the power supply is cut off, the content of this memory is lost.

The Click board™ is equipped with the SMD jumper labeled as VCCIO SEL, used to choose between 3.3V or 5V operation. However, this Click board™ requires 5V to be present on its 5V mikroBUS™ rail, because it is used as the power source for the battery charging IC. VCCIO SEL jumper only allows logic voltage level to be selected, in order to interface the Click board™ with both 3.3V and 5V MCUs.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE Charger 2 Click
MIKROE Charger 2 Click TOL-19977

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing