This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE RS232 Isolator Click
DEV-20194

MIKROE RS232 Isolator Click

SKU: DEV-20194
Out of stock
SKU
DEV-20194

RS232 Isolator Click is a fully isolated dual transceiver Click, used to provide secure and easy UART to RS232 conversion, with the galvanic isolation.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

RS232 Isolator Click is a fully isolated dual transceiver Click, used to provide secure and easy UART to RS232 conversion, with the galvanic isolation. The digital input and output signals are transmitted across the isolation barrier by utilizing the Analog Devices proprietary iCoupler® technology - IC scale transformer windings couple the digital signals magnetically, from one side of the barrier to the other, providing the galvanic isolation and transfer rates up to 460Kbps.

RS232 Isolator Click can be used for galvanic isolation of RS232 signals, whenever there is a need for that kind of isolation - operating in harsh environments where electrostatic discharges (ESD) can occur, when the RS232 cable is plugged in and out frequently, and generally - wherever the sensitive part of the RS232 controller logic circuitry needs to be protected.

The RS232 is a serial communication standard, which was first introduced in ’60s. It became very popular during ’90s, as it became an integral part of many PC motherboards. After several reviews of this standard and thanks to its simplicity and past ubiquity, RS232 is still being used - particularly in industrial machines, networking equipment, and scientific instruments where a short-range, point-to-point, low-speed wired data connection is required.

The logic voltage levels used by the RS232 can go up to ±15V with respect to the common ground. This is very different than the CMOS/TTL voltage levels used on many MCUs and other types of commonly used modern devices, so the first task of the RS232 isolator board is to provide appropriate RS232/TTL levels.

The main active component of the RS232 Isolator Click is the ADM3252E, an integrated dual-channel RS232 driver/receiver, with the iCoupler® isolation technology, made by Analog Devices. This integrated circuit features four integrated galvanic isolation elements that provide the required isolation level. RS232 level inputs are inverted and encoded into waveforms that are used to energize the primary windings of the integrated transformers. At the secondary windings, the induced waveforms are decoded back into the digital values and routed to the pins, with the appropriate TTL/CMOS voltage levels. The same working principle is applied in the opposite direction, too. This way, the digital signals are effectively conducted through the isolation barrier.

Besides the UART RX and TX lines, the Click also supports the hardware flow control via the CTS and RTS lines. One of the two existing channels is used for the UART data communication itself, while the other channel is used for the hardware flow control lines. The usage of the control lines is not always mandatory, so the lines can be disconnected from the mikroBUS if needed, by unsoldering the SMD jumpers labeled as J1 and J2.

The ADM3252E IC also features the isoPower™ technology - an integrated DC-DC converter for generating all the required voltage levels, making it possible to power the Click board™ by 3.3V or 5V. The operating voltage for the Click board™ can be set with the onboard SMD jumper.

RS232 Isolator Click features the onboard D-Sub 9 (DE9) connector for an easy and secure connection.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V
  • Receiver Inputs Voltage Range: Min. -30V, Max. +30V

Customer Reviews

MIKROE RS232 Isolator Click
MIKROE RS232 Isolator Click DEV-20194

Stock and Customer Discounts

$55.95 retail price.

Available Discounts

  • $53.15 | 25+ units
  • $50.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing