This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Color 3 Click
SEN-20312

MIKROE Color 3 Click

SKU: SEN-20312
Out of stock
SKU
SEN-20312

Color 3 Click is a mikroBUS™ add-on board with a TCS3771 color sensor (also known as a light-to-digital converter) and a narrow beam Infrared LED.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Color 3 Click is a mikroBUS™ add-on board with a TCS3771 color sensor (also known as a light-to-digital converter) and a narrow beam Infrared LED. The circuit can also function as a proximity sensor.

TCS3771 is a RGBC sensor: it can detect Red, Green, Blue and clear light. The IC performs well under a variety of lighting conditions. For example, it can be covered with different attenuation materials.

As a proximity sensor it has a large dynamic range of operation. It can take short distance measurements behind dark glass; or it can be configured for longer distance measurement, for example, human presence detection in front of monitors or laptops.

For power-saving, TCS3771 has an internal state machine that can put the device into a low power mode between successive RGBC and proximity measurements.

TCS3771 is also fast enough to give off proximity information at a high rate of repetition. This makes it useful for proximity detection in portable devices (such as a phone coming near to a speaker’s ear).

Color 3 Click communicates with the target MCU through the mikroBUS™ I2C interface, with additional functionality provided by an INT pin. Designed to use a 3.3 power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

Customer Reviews

MIKROE Color 3 Click
MIKROE Color 3 Click SEN-20312

Stock and Customer Discounts

$16.95 retail price.

Available Discounts

  • $16.10 | 25+ units
  • $15.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing