This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Color 2 Click
SEN-20358

MIKROE Color 2 Click

SKU: SEN-20358
Out of stock
SKU
SEN-20358

Color 2 Click carries the ISL29125 RGB color light sensor.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Color 2 Click carries the ISL29125 RGB color light sensor. It detects red, green and blue in a variety of lighting conditions, outputting 16-bit resolution data in a measuring range from 5.7 m lux to 10,000 lux. Both the range and output resolution are selectable (narrower vs wider bandwidth, 12 vs 16 bit). The sensor also incorporates a IR blocking filter, allowing Color 2 Click to work even under a dark glass cover. The integrated ADC also rejects 50Hz and 60Hz flicker from artificial light sources. The board communicates with the target MCU through the mikroBUS I2C interface (SCL and SDA pins). A programmable interrupt pin is also available. The board is designed to use a 3.3V power supply only.

Features & Specs

  • Interface: GPIO, I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE Color 2 Click
MIKROE Color 2 Click SEN-20358