This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE GSM-GPS Click
GPS-20324

MIKROE GSM-GPS Click

SKU: GPS-20324
Out of stock
SKU
GPS-20324

GSM-GPS Click is a mikroBUS™ add-on board with a SIM808 module that combines GSM/GPRS and GPS into a single device.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GSM-GPS Click is a mikroBUS™ add-on board with a SIM808 module that combines GSM/GPRS and GPS into a single device. Ideal for remote tracking devices in any shape or form.

The high-performance GSM/GPRS engine works on GSM, EGSM, DSC and PCS frequencies. The GPS has a 1 second TTF (Time To First Fix) from a hot start and 30 seconds from a cold start. Tracking sensitivity is -165 dBm.

The board has two antenna connectors, one for GSM the other for GPS. The bottom side has a SIM card slot and a Micro USB connector for interfacing with a PC.

GSM-GPS Click communicates with the target board MCU through mikroBUS UART interface, with additional functionality provided by STAT, PWRKEY, RTS, RS, and CTS. Beside the mikroBUS™, the board has additional pins for connecting speakers and a microphone to the GSM engine.

GSM-GPS Click uses the 3.3V and 5V power supply.

Features & Specs

  • Interface: GPIO, UART, USB
  • Compatibiity: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

Customer Reviews

MIKROE GSM-GPS Click
MIKROE GSM-GPS Click GPS-20324

Stock and Customer Discounts

$84.95 retail price.

Available Discounts

  • $80.70 | 25+ units
  • $76.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing