This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE GPS 6 Click
GPS-20567

MIKROE GPS 6 Click

SKU: GPS-20567
In stock
SKU
GPS-20567

GPS 6 Click is a compact add-on board that provides users with positioning, navigation, and timing services.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GPS 6 Click is a compact add-on board that provides users with positioning, navigation, and timing services. This board features the A2200-A, a GPS receiver module that enables fast acquisition and tracking with SiRFstar IV technology from Lantronix. This small-form-factor module operates with a frequency of 1,575GHz with accuracy from 2 up to 2.5m and fully addresses the demand for the lowest power consumption. The removal of jammers guarantees operation even in hostile environments. High sensitivity during acquisition or while tracking allows for use in many different backgrounds and under the most challenging operating conditions. This Click board™ is suitable for a broad spectrum of GPS applications where performance, cost, and time to market are prime considerations.

GPS 6 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

GPS 6 Click as its foundation uses the A2200-A, a high-performance Global Positioning System (GPS) module from Lantronix. This GPS module enables fast acquisition and tracking built on the SiRFstar IV technology. It operates with a frequency of 1,575GHz with accuracy from 2 to 2.5m and fully addresses the demand for the lowest power consumption. It is characterized by high sensitivity of -148dBm during acquisition or while tracking (navigation sensitivity of -160dBm and tracking sensitivity of -163dBm) besides removing jammers during acquisition, allowing usage in many different environments and under harsh operating conditions.

This Click board™ is configured in the Self-Start mode of operation by ON_OFF and WAKEUP pins connected together. The entire power operation will be activated in Self-Start mode once the 3V3 power rail is applied.

The A2200-A communicates with MCU using the UART interface with commonly used UART RX and TX pins as its communication protocol operating at 115200bps by default configuration to transmit and exchange data with the host MCU. It also possesses an active-low reset signal routed on the RST pin of the mikroBUS™ socket that activates a hardware reset of the A2200-A. On this line, the MAX809 is also connected, which performs a single function; it asserts a reset signal whenever the 3V3 supply voltage declines below a preset threshold.

In addition to precise positioning, GPS also allows for accurate timing due to the synchronized atomic clocks in the GPS satellites. While the current date and time are transmitted in NMEA sentences (UTC), a precise and accurate timing signal is provided via the 1PPS pin of the A2200 GPS receiver and indicated via a red LED indicator marked as PPS.

GPS 6 Click possesses the SMA antenna connector with an impedance of 50Ω, which can be used to connect the appropriate passive antenna that Mikroe has in its offer for improved range and received signal strength.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Operating Frequency Range: 1.575 MHz
  • Position Accuracy: Min. 2m, Max. 2.5m
  • Tracking Sensitivity: -163 dBm
  • Navigation Sensitivity: -163 dBm
  • Acquisition Sensitivity: -148 dBm
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +85°C

Customer Reviews

MIKROE GPS 6 Click
MIKROE GPS 6 Click GPS-20567

Stock and Customer Discounts

$54.95 retail price.

Available Discounts

  • $52.20 | 25+ units
  • $49.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing