This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE GNSS 3 Click
GPS-20374

MIKROE GNSS 3 Click

SKU: GPS-20374
In stock
SKU
GPS-20374

GNSS 3 Click carries SIMCom’s SIM33ELA standalone GNSS module with an integrated antenna (and a connector for an external one).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

GNSS 3 Click carries SIMCom’s SIM33ELA standalone GNSS module with an integrated antenna (and a connector for an external one). GNSS stands for Global Navigation Satellite System, an umbrella term that describes both the United States GPS and the Russian GLONASS global positioning systems. The SIM33ELA module has MTK’s high sensitivity navigation engine. It features EPO™ orbit prediction, AGPS, SBAS ranging (WAAS, EGNOS, GAGAN, MSAS). GNSS 3 Click communicates with the target MCU through mikroBUS™ UART pins (RX, TX), with additional functionality provided through RST and INT pins. The board uses a 3.3V power supply.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V

Customer Reviews

MIKROE GNSS 3 Click
MIKROE GNSS 3 Click GPS-20374

Stock and Customer Discounts

$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing