This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE DC Motor 2 Click
ROB-20377
MIKROE DC Motor 2 Click
SKU: ROB-20377
Out of stock
SKU
ROB-20377
DC MOTOR 2 Click carries the TB6593FNG driver IC for direct current motors, from Toshiba.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
DC MOTOR 2 Click carries the TB6593FNG driver IC for direct current motors, from Toshiba. With two pairs of screw terminals (power supply and outputs), the Click board™ can drive motors with voltages from 2.5 to 13V (output current of up to 1 amps with peaks up to 3.2 amps) . The PWM signal drives the motor while the IN1 and IN2 pins provide binary direction signals that set the direction of the motor (clockwise or counter clockwise), or apply stop or short brake functions. Stop mode cuts off the power supply so the motor continues spinning until it runs out of momentum. Short break brings it to an abrupt stop.
Similar Items
Features & Specs
- Interface: GPIO, PWM
- Compatibility: mikroBUS™
- Dimensions: 42.9 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE DC Motor 2 Click
ROB-20377
Stock and Customer Discounts
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units