This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE DC Motor 3 Click
ROB-20318

MIKROE DC Motor 3 Click

SKU: ROB-20318
Out of stock
SKU
ROB-20318

DC MOTOR 3 Click is a mikroBUS™ add-on board with a Toshiba TB6549FG full-bridge driver for direct current motors.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

DC MOTOR 3 Click is a mikroBUS™ add-on board with a Toshiba TB6549FG full-bridge driver for direct current motors. The IC is capable of outputting currents of up to 3.5 A with 30V, making it suitable for high-power motors.

Two pairs of screw terminals are positioned on the top of the board. One is for bringing an external power supply; the other is for connecting a motor.

TB6549FG has four operating modes: clockwise, counter-clockwise, short brake and stop. The operating mode is configured through IN1 and IN2 pins. A separately controlled standby mode is also available.

For safety, the TB6549FG IC incorporates overcurrent protetciont and a thermal shutdown circuit.

The Click communicates with the target MCU through the mikroBUS™ PWM pin, with additional functionality provided by IN1, IN2 and SLP pins (in place of default mikroBUS™ AN, RST and CS pins). Designed to use a 3.3 power supply only.

Features & Specs

  • Interface: GPIO, PWM
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V, 5V

Customer Reviews

MIKROE DC Motor 3 Click
MIKROE DC Motor 3 Click ROB-20318

Stock and Customer Discounts

$19.95 retail price.

Available Discounts

  • $18.95 | 25+ units
  • $17.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing