This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
MIKROE Rotary R Click
COM-20399
MIKROE Rotary R Click
SKU: COM-20399
Out of stock
SKU
COM-20399
Rotary R Click carries a 15-pulse incremental rotary encoder with detents, surrounded by a ring of 16 red LEDs.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
Rotary R Click carries a 15-pulse incremental rotary encoder with detents, surrounded by a ring of 16 red LEDs. It’s a perfect solution for adding a precision input knob to your design. The encoder outputs A and B signals (out of phase to each other); the knob also acts as a push-button which sends an interrupt to the target board MCU. The LED ring is controlled through SPI lines (CS, SCK, MISO, MOSI). Rotary R Click can be used with either a 3.3V or 5V power supply.
Similar Items
Features & Specs
- Interface: Analog, GPIO, PWM, SPI
- Compatibility: mikroBUS™
- Diensions: 57.15 x 25.4mm
- Input Voltage: 3.3V or 5V
Documentation
Customer Reviews

MIKROE Rotary R Click
COM-20399
Stock and Customer Discounts
$11.95 retail price.
Available Discounts
- $11.35 | 25+ units
- $10.76 | 100+ units