This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Thumbwheel Click
COM-20329

MIKROE Thumbwheel Click

SKU: COM-20329

Thumbwheel Click is a mikroBUS™ add-on board with a 10-position rotary sprocket connected to a 1-Wire 8-Channel Addressable Switch.

Out of stock
SKU
COM-20329

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Thumbwheel Click is a mikroBUS™ add-on board with a 10-position rotary sprocket connected to a 1-Wire 8-Channel Addressable Switch. The starting position of the switch is marked with a small notch on the PCB above the wheel. Printed numerals from 1 to 10 clearly mark each position. The thumbwheel has a crown with small incisions for better finger traction. The board can use both a 3.3V or a 5V power supply. The One-Wire signal can be sent either through the mikroBUS™ AN or PWM pins. You choose which one by soldering the GP SEL jumper into the right position.

Features & Specs

  • Interface: 1-Wire, GPIO
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Thumbwheel Click
MIKROE Thumbwheel Click COM-20329
$34.95 retail price.

Available Discounts

  • $33.20 | 25+ units
  • $31.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing