This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Rotary Y Click
COM-20387

MIKROE Rotary Y Click

SKU: COM-20387

Rotary Click carries a 15-pulse incremental rotary encoder with detents, surrounded by a ring of 16 yellow LEDs.

Out of stock
SKU
COM-20387

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Rotary Click carries a 15-pulse incremental rotary encoder with detents, surrounded by a ring of 16 yellow LEDs. It’s a perfect solution for adding a precision input knob to your design. The encoder outputs A and B signals (out of phase to each other); the knob also acts as a push-button which sends an interrupt to the target board MCU. The LED ring is controlled through SPI lines (CS, SCK, MISO, MOSI). Rotary Click can be used with either a 3.3V or 5V power supply.

Features & Specs

  • Interface: Analog, GPIO, PWM, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 57.15 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE Rotary Y Click
MIKROE Rotary Y Click COM-20387
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing