This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IrDA 2 Click
SEN-20461

MIKROE IrDA 2 Click

SKU: SEN-20461
Out of stock
SKU
SEN-20461

IrDA 2 Click is a compact and easy solution for adding infrared communication to your device.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IrDA 2 Click is a compact and easy solution for adding infrared communication to your device. It features TFDU4101 infrared transceiver module as well as MCP2120 infrared encoder/decoder from Microchip connected with the 7.3728 MHz external crystal. The Click is designed to run on either 3.3V or 5V power supply. It communicates with the target board via UART interface and the following mikroBUS™ pins: AN, RST, CS.

Essential features

The combination of the TFDU4101 and MCP2120 results in support for fast and stable infrared data communication. The TFDU4101 infrared transceiver module covers the full IrDA range of more than 1m and speed up to 115.2 kbit/s.

Application

With low power consumption, all these features make IrDA 2 Click ideal for TV and video systems, printers, fax machines, copiers, external infrared adapters, diagnostic systems and other industrial applications.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Customer Reviews

MIKROE IrDA 2 Click
MIKROE IrDA 2 Click SEN-20461