This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IR Sense Click
SEN-20253

MIKROE IR Sense Click

SKU: SEN-20253

IR Sense Click carries the AK9750 quantum-type IR sensor.

Out of stock
SKU
SEN-20253

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IR Sense Click carries the AK9750 quantum-type IR sensor. The Click is designed to run on a 3.3V power supply. It communicates with the target microcontroller over I2C interface, with additional functionality provided by the INT pin on the mikroBUS™ line.

IR Sense Click detects the temperature of objects and people in motion. It can also detect a human body that remains still. So, it distinguishes heat regardless of the fact whether or not an object is moving.

AK9750 FEATURES

The AK9750 is an ultra-low power and compact infrared-ray (IR) sensor module. It is composed of four quantum IR sensors and an integrated circuit (IC) for characteristic compensation.

An integral analog-to-digital converter provides 16-bits data outputs. Additional integrated features include a field of view limiter and an optical filter.

Features & Specs

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE IR Sense Click
MIKROE IR Sense Click SEN-20253
$26.95 retail price.

Available Discounts

  • $25.60 | 25+ units
  • $24.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing