This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE IR Click
SEN-20456

MIKROE IR Click

SKU: SEN-20456

IR Click is an add-on board in mikroBUS™ form factor.

Out of stock
SKU
SEN-20456

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

IR Click is an add-on board in mikroBUS™ form factor. It’s a compact and easy solution for adding infrared (IR) remote control module to your design. It features TSOP38338 IR receiver module as well as QEE113 IR emitting diode. The 38 kHz receiver carrier frequency is recommended for RCMM, NEC, RC5, RC6, r-step and XMP codes. IR Click communicates with the target microcontroller via mikroBUS™ UART (Tx and Rx) or AN and PWM lines. Jumpers J2 and J3 enable you to choose between these two ways. J1 zero-ohm SMD jumper is used to select between 3.3V or 5V power supply. It is soldered in 3.3V position by default.

Features & Specs

  • Interface: GPIO, UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

MIKROE IR Click
MIKROE IR Click SEN-20456
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing