This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE micro:bit Click Adapter
DEV-20603

MIKROE micro:bit Click Adapter

SKU: DEV-20603
Out of stock
SKU
DEV-20603

The micro:bit Click adapter is equipped with two proprietary mikroBUS™ sockets, allowing all the Click board™ devices to be interfaced with the micro:bit.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

The BBC micro:bit is a credit card sized microcontroller development system, with a very simple and user-friendly visual programming interface, designed to introduce the kids to the world of embedded electronics. The micro:bit project is managed by the micro:bit Educational Foundation. This foundation is a non-profit organization with a very noble goal: giving children around the world a chance to get creative with the technology. You can find more information about the micro:bit project on the official web page.

However, this little development system can be interesting even for more experienced developers, because in its heart, there is a powerful nRF51822 SoC with a 16 MHz ARM Cortex-M0 microcontroller (MCU) with 256 KB Flash and 16 KB RAM, beating. By inserting this ingeniously designed symmetrical development board into the micro:bit Click adapter, the world of possibilities grows exponentially: more than 400 different sensors, displays, drivers, radios, buttons, switches, faders, encoders, relays, converters, and more - neatly packed into the standardized Click board™ form factor, will be just under your fingertips.

Once installed onto the micro:bit Click adapter, the BBC micro:bit can really open the doors to the world of embedded electronics. For those who are more curious, who want to know more: take a peek at the device's datasheet, see which I2C peripheral address is required, which register turns on that BLUE channel of the RGB Driver 3 Click and send in the data. Put the I2C, SPI and Serial communication blocks of the micro:bit IDE to a good use!

Note: BBC's micro:bit is not included in the package.

The micro:bit Click adapter comes comes equipped with two proprietary mikroBUS™ sockets, allowing all the Click board™ devices to be interfaced with the micro:bit with no efforts at all. It is enough to place the small standardized add-on board of your choice on the top of the mikroBUS™ socket - and click it in. That is why this small add-on board is called Click board™ - it just clicks!

The mikroBUS™ standard is founded and maintained by MikroElektronika company, allowing all the various Click boards™ to perfectly fit in, without any compatibility issues. Besides the 3.3V available from the micro:bit itself, the micro:bit Click adapter offers an additional 5V power supply (switchable through the onboard switch), required by some of the Click boards™. This allows interfacing with an extended range of different devices.

Hookup Accessories

Features & Specs

  • Interface: Analog, I2C, PWM, SPI, UART
  • Compatibility: micro:bit, mikroBUS™
  • Input Voltage: 3.3V, 5V

Documentation

Customer Reviews

MIKROE micro:bit Click Adapter
MIKROE micro:bit Click Adapter DEV-20603

Stock and Customer Discounts

$15.95 retail price.

Available Discounts

  • $15.15 | 25+ units
  • $14.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing