This micro:bit v2 is only the board and does not include cables or power sources. Color accents on you board may also vary between magenta, blue, green, and orange.

micro:bit v2 Board
DEV-17287

micro:bit v2 Board

SKU: DEV-17287

The BBC micro:bit v2 is a powerful, pocket-sized computer packed with a built-in microphone, speaker, and sensors, designed to make learning to code accessible and fun for makers of all skill levels.

$16.50
In stock
SKU
DEV-17287
In stock
Stock/Discounts

This micro:bit v2 is only the board and does not include cables or power sources. Color accents on you board may also vary between magenta, blue, green, and orange.

Helpful Documentation

Product Overview

Don’t let the size fool you, the BBC micro:bit v2 is the perfect device for you to get creative with digital technology! At half the size of a credit card, this board is the ultimate tool for learning to code and building unique creations, from interactive robots to digital musical instruments. Whether you are a beginner or a seasoned pro, the micro:bit v2 lets you customize and control your projects from anywhere.

Advanced Hardware & Capabilities

The v2 board is a significant upgrade from the previous micro:bit version, retaining the intuitive interface users love while adding powerful new onboard components. This enhanced design packs the potential to grow with you into a small form factor, ensuring you have the tools to build even more complex and interactive projects as you learn:

  • Interactive Inputs: Features two programmable tactile buttons and a touch-sensitive logo for controlling games and media.
  • Sound & Speech: Now equipped with a built-in MEMS microphone (with a sound-input LED indicator) and a speaker, enabling your projects to sense sound and talk back without external attachments.
  • Visual Display: A 5x5 array of 25 red LEDs allows you to flash messages, display numbers, and even acts as a light sensor.
  • Motion & Direction: Built-in accelerometer and compass let the board detect motion and indicate your heading.

Wireless Freedom

With Bluetooth Low Energy (BLE 5.0), you can interact seamlessly with other devices and the Internet. Intuitive micro:bit mobile apps let you wirelessly send code to your board via Bluetooth, eliminating the need for a USB cable during programming.

A micro:bit v2 communicating wirelessly.

Maker-Friendly Design

Under the hood, the micro:bit v2 runs on a fast 64 MHz ARM Cortex-M4 microcontroller (512KB Flash, 128KB RAM) with a built-in temperature sensor. Connection is easier than ever; the bottom edge features 25 gold-tabbed pins and five ring connectors (Power, Ground, and I/O). The large tabs are now notched, making it incredibly easy to secure alligator clips for quick prototyping.

Features & Specs

  • 64 MHz Arm Cortex-M4 with FPU
  • 512KB Flash
  • 128KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons, one touch-sensitive logo
  • MEMS microphone and LED indicator
  • Onboard Light, Compass, Accelerometer, Temp Sensors, and Speaker
  • 2.4 GHz micro:bit Radio/BLE 5.0 Smart Antenna
  • 25-pin Edge Connector
  • 4 dedicated GPIO, PWM, I2C, SPI, and ext. power
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • Dedicated I2C bus for peripherals
  • MicroUSB Connector (5V)
  • JST-PH Battery Connector (Not JST-XH) (3V)
  • Power/reset Button with Status LED
  • 200 mA available for accessories
  • Program with C++, MakeCode, Python, Scratch

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

micro:bit v2 Board
micro:bit v2 Board
$16.50
DEV-17287
$16.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing