Planned Maintenance – April 12
We’ll be performing scheduled site maintenance on Sunday, April 12 starting at 9 AM MST. SparkFun.com will be temporarily unavailable for 2–4 hours.

Color accents on the included micro:bit v2 may vary between magenta, blue, green, and orange.

micro:bit v2 Go Bundle
DEV-17288

micro:bit v2 Go Bundle

SKU: DEV-17288

The micro:bit v2 Go Bundle is the ultimate starter kit, providing the powerful micro:bit v2 computer along with a USB cable, battery holder, and batteries so you can start coding and creating right out of the box.

$24.95
In stock
SKU
DEV-17288
In stock
Stock/Discounts

Color accents on the included micro:bit v2 may vary between magenta, blue, green, and orange.

Helpful Documentation

Product Overview

The micro:bit v2 Go Bundle is the quickest and most economical way to get started with the micro:bit ecosystem. While the standalone board is great for those who already have a workshop full of cables, this bundle is designed for those who want to hit the ground running. It includes everything you need to power up, connect, and start programming immediately, no hunting for spare parts required.

What’s in the Bundle?

Inside the box, you will find the essential tools you'll need without having to track down an extra battery holder or USB cable:

  • BBC micro:bit v2 Board: The powerful pocket-sized computer at the heart of your projects.
  • micro-B USB Cable: For connecting to your computer to program and power the board.
  • AAA Battery Holder & Batteries: Allows you to take your projects on the go without being tethered to a computer.
  • Quick Start Guide: Features four unique ideas to help you launch your first project in minutes.

Advanced Hardware & Capabilities

The v2 board included in this bundle is a significant upgrade from the previous micro:bit version, retaining the intuitive interface users love while adding powerful new onboard components. This enhanced design packs the potential to grow with you into a small form factor, ensuring you have the tools to build even more complex and interactive projects as you learn:

  • Interactive Inputs: Features two programmable tactile buttons and a touch-sensitive logo for game and media control.
  • Sound & Speech: Now equipped with a built-in MEMS microphone (with a sound-input LED indicator) and a speaker, enabling your projects to sense sound and talk back without external attachments.
  • Visual Display: A 5x5 array of 25 red LEDs allows you to flash messages, display numbers, and even acts as a light sensor.
  • Motion & Direction: Built-in accelerometer and compass let the board detect motion and indicate your heading.

Wireless Freedom

With Bluetooth Low Energy (BLE 5.0), you can interact seamlessly with other devices and the Internet. Intuitive micro:bit mobile apps let you wirelessly send code to your board via Bluetooth, eliminating the need for a USB cable during programming.

A micro:bit v2 communicating wirelessly.

Maker-Friendly Design

Under the hood, the included micro:bit v2 runs on a fast 64 MHz ARM Cortex-M4 microcontroller (512KB Flash, 128KB RAM) with a built-in temperature sensor. Connection is easier than ever; the bottom edge features 25 gold-tabbed pins and five ring connectors (Power, Ground, and I/O). The large tabs are now notched, making it incredibly easy to secure alligator clips for quick prototyping.

If you need larger quantities, we also offer the micro:bit Club Kit. This 10-pack offers a bulk discount on the Go Bundle, making it the ideal choice for schools, clubs, and coding groups.

Features & Specs

  • 64 MHz Arm Cortex-M4 with FPU
  • 512KB Flash
  • 128KB RAM
  • 5x5 Red LED Array
  • Two Programmable Buttons, one touch-sensitive logo
  • MEMS microphone and LED indicator
  • Onboard Light, Compass, Accelerometer, Temp Sensors, and Speaker
  • 2.4 GHz micro:bit Radio/BLE 5.0 Smart Antenna
  • 25-pin Edge Connector
  • 4 dedicated GPIO, PWM, I2C, SPI, and ext. power
  • Three Digital/Analog Input/Output Rings
  • Two Power Rings --- 3V and GND
  • Dedicated I2C bus for peripherals
  • MicroUSB Connector (5V)
  • JST-PH Battery Connector (Not JST-XH) (3V)
  • Power/reset Button with Status LED
  • 200 mA available for accessories
  • Program with C++, MakeCode, Python, Scratch

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

micro:bit v2 Go Bundle
micro:bit v2 Go Bundle
$24.95
DEV-17288
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing