This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE Magnetic Rotary 3 Click
SEN-20618

MIKROE Magnetic Rotary 3 Click

SKU: SEN-20618
Out of stock
SKU
SEN-20618

Magnetic Rotary 3 Click is a compact add-on board for accurate magnet-position sensing.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Magnetic Rotary 3 Click is a compact add-on board for accurate magnet-position sensing. This board features the AS5147, an SPI-configurable high-resolution rotary position sensor for fast absolute angle measurement over a full 360-degree range from ams AG. The AS5147 position sensor suppresses the influence of any homogenous external stray magnetic field, equipped with a revolutionary integrated dynamic angle error compensation (DAEC™) with almost zero latency. It also comes with onboard headers reserved for incremental and commutation signals of their respective A/B/I and U/V/W signals alongside embedded self-diagnostics, including magnetic field strength too high, magnetic field strength too low or lost magnet, and other related diagnostic features. This Click board™ has been designed to support BLDC motor commutation for the most challenging automotive applications.

Magnetic Rotary 3 Click is supported by a mikroSDK compliant library, which includes functions that simplify software development.

Magnetic Rotary 3 Click as its foundation uses the AS5147, a high-resolution rotary position sensor for fast absolute angle measurement over a full 360-degree range from ams AG. The AS5147 continuously generates the angle information, which the different interfaces can request from the device. The internal 14-bit resolution is available by readout register via the SPI interface, while the resolution on the ABI output can be programmed for 10 or 11 bits. It is also equipped with a Dynamic Angle Error Compensation block that corrects the calculated angle regarding latency by using a linear prediction calculation algorithm.

The core of the AS5147 represents a CMOS technology Hall-effect magnetic sensor that converts the magnetic field component perpendicular to the surface of the chip into a voltage. The signals coming from internal Hall sensors are amplified and filtered before their conversion by the ADC and then processed by the CORDIC block to compute the angle and magnitude of the magnetic field vector. The intensity of the magnetic field is used by the automatic gain control (AGC) to adjust the amplification level to compensate for temperature and magnetic field variations.

Magnetic Rotary 3 Click communicates with MCU through a standard SPI interface supporting the common SPI mode, SPI Mode 1, allowing a host MCU to read 14-bit absolute angle position data from the AS5147. This Click board™ also comes with onboard headers reserved for incremental and commutation signals of their respective A/B/I and U/V/W signals alongside embedded self-diagnostics, including magnetic field strength too high, magnetic field strength too low or lost magnet, and other related diagnostic features. Incremental movements are indicated on ABI signals with a maximum resolution of 2048 steps / 512 pulses per revolution.

Besides, brushless DC (BLDC) motors are also controllable through a standard UVW commutation interface with a programmable number of pole pairs from 1 to 7. At constant rotation speed, the latency time is internally compensated by the AS5147, reducing the dynamic angle error at the SPI, ABI, and UVW outputs, while at higher speeds, the interpolator fills in the missing ABI pulses and generates the UVW signals with no loss of resolution. The AS5147 allows selection between a UVW output interface and a PWM-encoded interface on the W pin, which can be seen as an absolute angle position.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

Features & Specs

  • Interface: SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Rotation Angle Range: Min. 0 deg, Max. 360 deg
  • Core Resolution: 14 bit
  • Maximum Speed: 14500 RPM
  • Operating Temperature Range: Min. -40°C, Typ. +25°C, Max. +120°C

Customer Reviews

MIKROE Magnetic Rotary 3 Click
MIKROE Magnetic Rotary 3 Click SEN-20618