MIKROE A5000 Plug&Trust Click

A5000 Plug&Trust Click is a compact add-on board representing a ready-to-use secure IoT authenticator. This board features the EdgeLock® A5000, a Secure Authenticator from NXP Semiconductors. The A5000 provides a root of trust at the IC level, giving an IoT authentication system state-of-the-art security capability. It allows for securely storing and provisioning credentials and performing cryptographic operations for security-critical communication and authentication functions. It has an independent Common Criteria EAL 6+ security certification up to OS level and supports ECC asymmetric cryptographic and AES/3DES symmetric algorithms. This Click board™ is suitable in IoT security use cases such as secure connection to public/private clouds, device-to-device authentication, or counterfeit protection.

A5000 Plug&Trust Click, as its foundation, uses the A5000, a secure IoT authenticator based on Integral Security Architecture 3.0™ from NXP Semiconductors, providing secure and efficient protection for authentication and anti-counterfeit use cases. This Click board™ is designed to be part of an IoT system; works as an auxiliary security device attached to a host MCU. A Common Criteria EAL6+ certification proves the efficiency of the security measures. It is ideal for many authentication use cases without the need to write security code, and comes with ECC asymmetric cryptographic and AES/3DES symmetric algorithms support to protect the A5000 even against sophisticated non-invasive and invasive attack scenarios.

The A5000 operates autonomously based on an integrated Java Card operating system and a full-fledged authentication applet. The Authentication Applet features a generic file system that stores secure objects and associated privilege management. Direct memory access is possible only by the NXP Authentication applet's fixed functionalities. With that, the content from memory is fully isolated from the host system.

This Click board™ communicates with MCU using the standard I2C 2-Wire interface. The communication with the A5000 authenticator follows a command/response concept. It means that after sending the entire command to the authenticator, all data must be retrieved fully to allow sending of the following command. This board also allows the user to select the appropriate I2C communication speed by onboard SMD jumpers labeled as I2C SPEED to a proper position marked as 400Kb and 1Mb. Note that all the jumpers must be lined to the same side, or else the Click board™ may become unresponsive.

Besides, the A5000 provides a special power-saving mode offering maximum power saving. The way of activation of this mode is realized with the onboard switch marked as ENA SEL. In this way, Power-Saving Mode can be activated via the EN pin, routed to the CS pin of the mikroBUS™ socket, primarily by placing the switch to the EN position and then pulling the EN pin to a logic zero level. By placing the switch in the second position marked as ON, the A5000 is in normal operation mode.

This Click board™ can be operated only with a 3.3V logic voltage level. The board must perform appropriate logic voltage level conversion before using MCUs with different logic levels. However, the Click board™ comes equipped with a library containing functions and an example code that can be used, as a reference, for further development.

  • Interface: I2C
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage: 3.3V
  • User Memory: 8 kB
  • I2C Interface Speed: Min. 400kHz, Max. 1000kHz
  • Operating Temperature Range: Min. -40°C, Typ: +25°C, Max. +105°C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.